content here.
content here.

AD9388:  10-Bit Integrated RGB Graphics Digitizer and Dual HDMI/DVI Receiver

The AD9388 is a high quality, single chip, advanced television interface with an integrated 2:1 multiplexed High Definition Multimedia Interface (HDMI) receiver.

Of Note ...

This product is obsolete and no longer recommended for new designs. Please review its sucessor the ADV7604.

Additional product choices for Advanced TV applications are available on the Advantiv® site and the product selection table.

Part# Resolution (Bits) Sample Rate (MSPS) Max Resolution Auto Offset Auto Gain Video Decoder Macrovision Detection HDMI Rx Package
AD9380 8 150 1080p/SXGA X - - X X 100-LQFP
AD9381 8 150 1080p/SXGA - - - - X 100-LQFP
AD9398 8 150 1080p/SXGA - - - - X 100-LQFP
AD9880 8 150 1080p/SXGA X - - X - 100-LQFP
AD9888 8 205 UXGA - - - - - 128-LQFP
AD9983A 8 170 UXGA X - - X - 64-LFCSP, 80-LQFP
AD9984A 10 170 UXGA X - - X - 64-LFCSP, 80-LQFP
AD9985A 8 140 SXGA X - - - - 80-LQFP
ADV7441A 10 170 1080p/UXGA X X X X X 144-LQFP
ADV7604 12 225 1080p/UXGA X X - X X -
ADV7614 - 225 1080p/UXGA - - - - X -