ANAGRAM Technologies BlueTiger™ Connected Optical Drive Platform offers manufacturers a way to differentiate optical drive-based products via enhanced audio/video processing, simplified connectivity, and the delivery of next-generation premium digital media content. Built upon the industry leading Analog Devices Blackfin® processor, BlueTiger reference solutions are comprised of a ready-for-manufacturing (RFM) hardware platform, a high quality CD/DVD loader, and a customizable software framework that enables manufacturers to significantly improve time-to-market and lower development costs when responding to new market opportunities in media convergence.
The BlueTiger CD-100 Reference Design is a connected CD/MP3/WMA player with lossy and lossless audio support. The design combines multiple audio formats, media interfaces, and connectivity options with a dedicated CD servo decoding software solution. It allows you to adopt a product-line strategy to create innovative product derivatives from a single platform, specifically addressing the needs of premium CD and connected compressed audio players, integrated CD/DAB receivers with digital audio hub capabilities, and other CD based systems that need home media server connectivity capabilities.
ODM services for the BlueTiger Connected Optical Drive Platform are offered by StreamUnlimited Optical Storage GmbH in Austria.
StreamUnlimited Optical Storage GmbH
Gutheil-Schoder-Gasse 10
1100 Vienna, Austria
Tel: +43 1 60101 4998
Email: sales@anagramtech.com
ANAGRAM Technologies
Z.I. Le Tresi 6A, 1028 Preverenges, Switzerland
Tel: +41 21 804 1960
Email: sales@anagramtech.com