AD9371

The AD9371 RF transceiver is designed for applications that require high performance radio transmissions across a wideband frequency range, such as 3G/4G Macro BTS, 3G/4G Massive MIMO, and SDR. The AD9371 is packaged in a highly integrated 12mm x 12mm SoC which replaces as many as 20 high performance discrete components.

AD9371Introducing the AD9371

The AD9371 RF transceiver is for applications that require high performance radios across a wideband frequency range while maintaining low power consumption levels. It is a highly integrated 12mm x 12mm SoC that replaces as many as 20 high performance discrete components. The AD9371 covers a 300-MHz to 6-GHz frequency range and supports receiver and transmit large signal instantaneous bandwidths up to 100 MHz, observation receiver and transmit synthesis bandwidths up to 250 MHz, fully integrated LO and clocking functions, and highly advanced on-chip calibration and correction algorithms.


The AD9371 has been widely praised by design thought leaders, winning an ACE Award, an EDN Hot 100 Products Award, a Microwave & RF Top New Products Award, and the Military & Aerospace Electronics Platinum Technology Innovation Award.


Visit Product Page

HR White




AD9371 Overview Video

In this informational video, learn about the features and functionality of the AD9371 integrated wideband RF transceiver.



AD9371 Demo VideoAD9371 Demo Video

This demo video covers the basic functionality of the AD9371 integrated wideband RF transceiver.

Watch the Video




HR White

How RadioVerse's AD9371 Leads the Transceiver Market

High Performance and Integration

  • Replaces as many as 20 high performance, discrete radio components with one SOC solution providing simple, reliable connections.

  • Direct conversion, high linearity, and self calibration maintain best performance levels under varying environmental and operating conditions.

  • Large-scale integration and zero IF allows for wide frequency range and eliminates interconnection losses while reducing broadband matching concerns.

Versatility

  • Offers a common SDR platform for a wide range of applications, reducing development time and inventory costs.

  • Operates from 300 MHz to 6 GHz.

  • Supports receiver bandwidths up to 100 MHz.

  • Supports operating transmit bandwidths up to 100 MHz and observation receiver and transmit synthesis bandwidths up to 250 MHz for digital correction algorithms.

Size, Weight, and Power (SWaP)

  • Reduced component count enables radios to be installed on buildings, light poles, office walls, and more.

  • A power consumption level at less than 5 W under normal operating conditions reduces the need for cooling, increases reliability, and reduces operating costs.

  • JESD204B data interface minimizes input/output lines, reduces routing density making PCB routing easier.

Ease of Use

  • ADI radio technology design expertise reduces development costs and time to market (TTM).

  • Complete API, software user guides, and a standard serial peripheral interface (SPI) simplify development.

  • On-chip tracking calibration maintains performance with little user control required.