AD936x Family

The AD936x family is the first of a new generation of wideband radio frequency (RF) transceivers from ADI. The compact, integrated 10mm x 10mm package, wideband capabilities, and programmability of the AD936x transcievers makes them ideal for a broad range of SDR wireless applications such as 3G/4G Picocell, wireless video transmission, and IoT gateway.

AD9363 Chip

Introducing the NEW AD9363 2x2, 20 MHz RF Transceiver

The AD9363 RF transceiver is designed for use in a wide range of low power wireless applications, such as femto cell, DAS, wireless video transmission. This radio SoC covers a 325-MHz to 3.8-GHz frequency range and has a tunable channel bandwidth of <200 kHz to 20 MHz. It is a highly integrated single-chip solution that includes an RF front end, flexible mixed-signal baseband section, frequency synthesizers, two ADCs and 2 direct conversion receivers. It supports TDD and FDD operation.

Visit Product Page

Wideband RF Transceiver Applications


Wideband RF Transceiver Applications

Wideband RF Transceiver Applications


  • 3G/4G Macro BTS
  • 3G/4G Multi-carrier Picocells
  • FDD and TDD Active Antenna Systems
  • Microwave NLOS Backhaul Systems
  • Massive MIMO systems
  • Low linearity Radar Systems
  • Software-defined Radio
  • General Purpose Radio Systems
  • Ku/Ka Satcom
  • Mykonos as IF converter
  • Handheld radios/vehicle radios
  • Airborne communications: military air, military UAV
  • Wireless video, UAV
  • Wireless surveillance
  • Cell phone testers
  • IOT aggregators

AD9361 Chip
AD9361 2x2, 56 MHz RF Transceiver

The AD9361 RF transceiver is designed for use in a wide range of low power wireless applications. This radio SoC covers a 70-MHz to 6-GHz frequency range and has a tunable channel bandwidth of <200 kHz to 56 MHz. It is a highly integrated single-chip solution that includes an RF front end, flexible mixed-signal baseband section, frequency synthesizers, two ADCs and 2 direct conversion receivers. It supports TDD and FDD operation.

Visit Product Page





HR Grey




AD9361 Overview

In this informational video, learn about the features
and functionality of the AD9361 integrated wideband RF transceiver.

 HR Grey

ADI SDR SOM Design Video Workshop Series

The ADI SDR SOM Design Video Workshop features technical experts from Analog Devices and MathWorks to provide training to design wireless communications with the ADI SDR (Software-Defined Radio) SOM (system-on-module) Development Kit. The kit includes the recently introduced ADRV9361-Z7035, a rugged, low-power, small footprint SOM which combines the Analog Devices AD9361 integrated RF Agile Transceiver™ with the Xilinx Zynq®-7000 Z-7035 All Programmable SoC, and is supported by robust simulation and code generation tools that integrate seamlessly with Xilinx Vivado® Design Suite.

Please note Avnet has discontinued their Picozed SDR SOMs. ADI now offers pin-to-pin compatible SDR SOM devices: ADRV9361-Z7035 and ADRV9364-Z7020.

Day 1 AM Lab:
AD9361 System-Level Model Lab

This lab uses a simulation model of the Analog Devices RadioVerse™ AD9361 Wideband Low Power RF transceiver on the ADI SDR SOM to explore user options for tuning device parameters to meet system requirements for RF performance. During this lab you will gain an understanding of the receiver portion of the AD9361.

 

3rd Party Reference Designs and Hardware

TaiSync

X+
Taisync digital HD wireless linkTaiSync digital HD wireless link is an ideal solution for mission critical tasks, such as unmanned vehicles, industrial robots, video surveillance. Based on ADI AD936x and proprietary waveforms, this SDR-based system features excellent RF performance, full sub-6G band support, and flexible data interfaces. The excellent capabilities of bi-directional communications, long range, NLOS performance and mobile reception enable the use of video and control links for different scenarios. In addition, the system can be programmed to support both point-to-point and point-to-multipoint applications.

For more information, please visit 2.4GHz HDMI-USB Wireless Module.

Evaluate Wideband SolutionsClick to evaluate.