Automotive
ADAS & Autonomous Driving
Featured Products
-
ADAR7251
4-Channel, 16-Bit, Continuous Time Data Acquisition ADC
-
ADF4159
Direct Modulation/Fast Waveform Generating, 13 GHz, Fractional-N Frequency... -
ADF5904
4-Channel, 24 GHz, Receiver Downconverter
Technical Resources
-
Automotive Recommended Parts List PDF
Product Selection Guide -
Advanced Driver Assistance Systems (ADAS)
Informational -
AN-1381: How to Bypass VCO Calibration for the ADF4355-2 (Rev. 0) PDF
Application Notes
Infotainment
Featured Products
-
AD2425W
Enhanced Automotive Audio Bus® (A2B®) Transceiver supporting both... -
ADSP-SC584
Dual-core SHARC+ and ARM Cortex-A5 SOC, DDR, Ethernet, USB, 349-cspBGA
-
ADAU1452
SigmaDSP Digital Audio Processor
MEMS Safety
Featured Products
-
ADXL151
Low Cost, Single Axis, PSI5-Compatible Satellite Sensor -
ADXC1501
Combined Gyroscope and Tri-Axis Accelerometer -
ADXRS910
Rollover Detection In-Plane Gyroscope
Technical Resources
-
Automotive Recommended Parts List PDF
Product Selection Guide -
Signal Processing Technology for Automotive Systems PDF
Technical Articles -
Advanced Driver Assistance Systems (ADAS)
Informational
Powertrain Body and Chassis
Featured Products
-
AD8619
Low Cost Micropower, Low Noise CMOS RRIO Quad Op Amp -
ADUM4224
5kV rms Isolated Precision Half-Bridge Driver, 4A Output for Automotive -
AD8418
Bidirectional, Zero-Drift, Current Sense Amplifier
Technical Resources
-
Automotive Digital Isolators PDF
Technical Articles -
Migrating from ADuC7033 to ADuC7039 PDF
Technical Articles
Application Notes
Technical Articles
Product Highlight
Product Selection Guide
White Papers
Evaluation Documentation
Webcast
Videos
- 24GHz Radar Based Non-Contact Vital Sign Monitoring
- High Integration SiGe Solutions For Freq. Generation & Conversion
- High Dynamic Range Image Sensing & Contextual Awareness
- Analog Devices Connect: Cloud Platform
- 24 GHz Radar Technology Enables Next Generation Sensors
- A²B Audio Bus and Network
- High Performance 76-81GHz 28nm RF CMOS Automotive RADAR
- Introducing Drive360 Autonomous Driving Solutions
- Optical Gesture Control and Presence Detection
- TMR Position and Current Sensing in Motor Control Applications
- Isolation of Things: iCoupler® Digital Isolators vs. Optocouplers
- AMR Position and Current Sensing in Motor Control Applications
- Contactless Angle Position Sensing using AMR Technology
- MEMS Accelerometers for Smart Infrastructure
- 24GHz Multi-channel Radar and Sensor Solution
- Analog Devices' Material Sensing Solution for Everyone, Anywhere
- Increase Performance While Reducing Size with RF PLLs
- ADIsimPLL: Creating a custom voltage-controlled oscillator (VCO)
- Dual Independent Core Safety Concept for Power Conversion
- ADI Material Sensing Using SCiO Spectroscopy
- Automotive Audio Bus (A²B) Enables Efficient In-Car Communications
- SHARC ADSP-SC5xx System Test using the A²B Bus Analyzer
- In-Vehicle Active Noise Cancellation
- Internet Connectivity via the Automotive Audio Bus (A²B)
- Distributed Audio using the Automotive Audio Bus (A²B)
- Automotive Audio Bus (A2B)
- Use Circuits from the Lab™ in Your Next Design
- Automotive Safety Systems and the AD8283 Radar AFE
Press Release
- Analog Devices’ Next Generation Digital Signal Processors Provide Greater Internal Program and Data Memory for Automotive Audio Applications
- Analog Devices and Renesas Electronics Collaborate on 77/79-GHz Automotive RADAR Technology to Improve ADAS Applications and Enable Autonomous Vehicles
- Ford Motor Company Selects Analog Devices’ Automotive Audio Bus™ for its Next-Generation Infotainment Systems
- Analog Devices’ Expanded Series of A2B Transceivers Significantly Improves Bus-bandwidth Utilization
- Integrated Accelerometer/Gyro Combo Series from Analog Devices Helps Improve Reliability and Accuracy of Automotive Safety Systems
- Analog Devices Acquires Laser Beam Steering Technology from Vescent Photonics to Enable Mainstream Adoption of Automotive LIDAR Systems
- Analog Devices 4-Channel, 24-GHz Receiver Downconverter Delivers Industry’s Best Noise and Power Performance in Space-Saving Package
Analog Dialogue
- Front-End Amplifier and RC Filter Design for a Precision SAR Analog-to-Digital Converter
- Ask The Applications Engineer—40: Switch and Multiplexer Design Considerations for Hostile Environments
- Isolation in High-Voltage Battery Monitoring for Transportation Applications
- The Basics of MEMS IMU/Gyroscope Alignment
- Electromagnetic Interference (EMI) Filtering Reduces Errors in Precision Analog Applications
- Accelerometers—Fantasy & Reality
- Digital Isolator Simplifies USB Isolation in Medical and Industrial Applications
- Compensating Amplifiers That Are Stable at Gain ≥ 10 to Operate at Lower Gains
- AD7879 Controller Enables Gesture Recognition on Resistive Touch Screens
- An Introduction to MEMS Vibration Monitoring
- Designing for Low Noise Feedback Control with MEMS Gyroscopes
- Making Batteries Last Longer with Fast, High-Precision SAR Analog-to-Digital-Converters
- High-Temperature Electronics Pose Design and Reliability Challenges
- Reduced Integration Time Improves Accuracy in Dead Reckoning Navigation Systems
- System Demonstration Platform Facilitates Quick Prototyping and Evaluation
- Low-Cost Video Multiplexing Using High-Speed Amplifiers
- Use of Video Technology to Improve Automotive Safety Becomes More Feasible with Blackfin™ Processors
- Phase Accumulator for Direct Digital Synthesis Resolves to Within 0.7 Hz
- Cyclic Redundancy Checking Ensures Correct Data Communications
- Fingerprint Sensor and Blackfin Processor Enhance Biometric-Identification Equipment Design
- Convert a Buck Regulator into a Smart LED Driver, Including Dimming
- Low Dropout Regulators—Why the Choice of Bypass Capacitor Matters
- Automobile Tail Lamp and Brake Lamp Controller
- A Useful Role for the ADXL202 Dual-Axis Accelerometer in Speedometer-Independent Car-Navigation Systems
- Current Measurement in Solenoids for Automotive Control Systems
- Automotive Sensor Detects Lamp and Indicator Failures Automatically
- Single-supply In-amp for Automotive Applications
- Optimize High-Current Sensing Accuracy by Improving Pad Layout of Low-Value Shunt Resistors
- Diagnostic Technique Detects Open and Short Circuits in Wiring Harnesses
- Minimizing Noise and Power Consumption in Automotive Audio Systems with SigmaDSP