IMU

Inertial Measurement Unit (IMU) sensors integrate multi-axis combinations of precision gyroscopes, accelerometers, magnetometers, and pressure sensors; intelligently fused to provide reliable position and motion discernment for stabilization and navigation applications. Precision MEMs IMUs deliver the required accuracy levels even in complex operating environments, and under dynamic or extreme motion dynamics. ADI iSensor® IMU technology has been uniquely developed to reliably provide the high performance necessary to enable emerging applications in autonomous machinery and instruments, across multiple markets. Our portfolio spans tactical grade stability and ultra low noise, delivering up to ten degrees of motion freedom, all with full factory calibration, and optimized embedded sensor conditioning.

iSensor IMUs were first to market and have propelled a rapid progression towards autonomous machines, in multiple fields. Driverless land and air vehicles today are reliably guided with the aid of these tactical grade IMUs. With an extensive background in Automotive, and Avionics Safety applications, ADI is able to offer autonomous driving system designers an expanded toolkit via the complete Drive360 system.