Audio Systems
ADI offers 3 solutions in high-performance programmable DSPs & converters, optimized audio algorithms, and linear components. SigmaDSP (Low) is a cost efficient means for a variety of designs integrating A/D and D/A converters for simplicity and usability. Blackfin (Mid) supports both audio and control processing with a multi pin- and code-compatibility. SHARC (High) provides the highest performance, a single chip, and first-to-market potential
Application Notes
- AN-946 : Flash/EE Memory Programming via LIN—Protocol 6
- AN-891 : ADuC703x Series LIN Baud Rate Calculations
- AN-881 : Flash/EE Memory Programming via LIN—Protocol 4
- AN-876 : Replacing Nationals LM75 with the Analog Devices, Inc. ADT75
- AN-726 : Triple-Supply Power-Good Indication with the ADM108x
- AN-131 : A Two-Channel VCA Level (Volume) Control Circuit
- AN-127 : An Unbalanced Mute Circuit for Audio Mixing Channels
- AN-121 : High Performance Stereo Routing Switcher
In the News
- Multimedia In The Car
Elektronic (German) 2007
Technical Articles
- Charge Your SAR-Converter Inputs
(EDN, 5/11/2006) - Capacitive Sensors Can Replace Mechanical Switches for Touch Control
by Wayne Palmer (Mobile Handset DesignLine, 5/1/2006) - Class D Audio Amplifiers: What, Why, and How
by Eric Gaalaas (Analog Dialogue, Volume 40 - June 2006)