content here.
content here.

AD650:  Voltage-to-Frequency and Frequency-to-Voltage Converter

The AD650 V/F/V (voltage-to-frequency or frequency-to-voltage converter) provides a combination of high frequency operation and low nonlinearity previously unavailable in monolithic form. The inherent monotonicity of the V/F transfer function makes the AD650 useful as a high-resolution analog-to-digital converter. A flexible input configuration allows a wide variety of input voltage and ...More

AD650:  Voltage-to-Frequency and Frequency-to-Voltage Converter

Product Description

The AD650 V/F/V (voltage-to-frequency or frequency-to-voltage converter) provides a combination of high frequency operation and low nonlinearity previously unavailable in monolithic form. The inherent monotonicity of the V/F transfer function makes the AD650 useful as a high-resolution analog-to-digital converter. A flexible input configuration allows a wide variety of input voltage and current formats to be used, and an open-collector output with separate digital ground allows simple interfacing to either standard logic families or opto-couplers.

The linearity error of the AD650 is typically 20 ppm (0.002% of full scale) and 50 ppm (0.005%) maximum at 10 kHz full scale. This corresponds to approximately 14-bit linearity in an analog-to-digital converter circuit. Higher full-scale frequencies or longer count intervals can be used for higher resolution conversions. The AD650 has a useful dynamic range of six decades allowing extremely high resolution measurements. Even at 1 MHz full scale, linearity is guaranteed less than 1000 ppm (0.1%) on the AD650KN, KP, BD and SD grades.

In addition to analog-to-digital conversion, the AD650 can be used in isolated analog signal transmission applications, phased locked-loop circuits, and precision stepper motor speed controllers. In the F/V mode, the AD650 can be used in precision tachometer and FM demodulator circuits.

The input signal range and full-scale output frequency are user-programmable with two external capacitors and one resistor. Input offset voltage can be trimmed to zero with an external potentiometer.

The AD650JN and AD650KN are offered in a plastic 14-pin DIP package. The AD650JP and AD650KP are available in a 20-pin plastic leaded chip carrier (PLCC). Both plastic packaged versions of the AD650 are specified for the commercial (0°C to +70°C) temperature range. For industrial temperature range (-25°C to +85°C) applications, the AD650AD and AD650BD are offered in a ceramic package. The AD650SD is specified for the full -55°C to +125°C extended temperature range.

  • V/F Conversion to 1 MHz
  • Reliable Monolithic Construction
  • Very Low Nonlinearity
    - 0.002% typ at 10 kHz
    - 0.005% typ at 100 kHz
    - 0.07% typ at 1 MHz
  • Input Offset Trimmable to Zero
  • CMOS or TTL Compatible
  • Unipolar, Bipolar or Differential V/F
  • V/F or F/V Conversion
  • Available in Surface Mount
  • MIL-STD-883 Compliant Versions Available
  • Architecture: Non-Synchronous
  • # Channels: 1-Single Ended
  • Input Voltage Range (V): +11V
  • Full Scale Fout (kHz): 1000kHz
  • Accuracy (%/kHz): 0.1
  • Voltage Supply (V): +/- 9 to +/- 18
  • Supply Current : 8mA
  • Package: 14-Lead CerDIP,14-Lead PDIP,20-Lead PLCC

Functional Block Diagram for AD650

Part# Architecture # Channels Input Voltage Range (V) Full Scale Fout (kHz) Reference Voltage (V) Accuracy (%/kHz) Input Clk Frequency (MHz) Voltage Supply (V) Supply Current Package Price* (1000-4999)
AD537 Non-Synchronous 1-Single Ended ±11 150 1 0.25 - +/- 5 to +/- 18 2.5 14-Lead CerDIP $9.65
AD650 Non-Synchronous 1-Single Ended +11 1000 - 0.1 - +/- 9 to +/- 18 8 14-Lead CerDIP, 14-Lead PDIP, 20-Lead PLCC $8.02
AD652 Synchronous 1-Single Ended ±10 2500 5 2 5 +/- 6 to +/- 15 15 20-Lead PLCC $9.92
AD654 Non-Synchronous 1-Single Ended ±14 500 - 0.4 - +/- 5 to +/- 18 2.5 8-Lead PDIP, 8-Lead SOIC $3.76
AD7740 Synchronous 1-Single Ended +2.5 500 2.5 1 1 3 to 5.25 1.5 8-Lead MSOP, 8-Lead SOT-23 $0.91
AD7741 Synchronous 1-Single Ended +2.5 3072 2.5 2 6.144 4.75 to 5.25 8 8-Lead PDIP, 8-Lead SOIC $1.76
AD7742 Synchronous 2-Differential, 3-Pseudo Differential +3.5 3072 2.5 2 6.144 4.75 to 5.25 8 16-Lead PDIP, 16-Lead SOIC -
ADVFC32 Non-Synchronous 1-Single Ended +10 500 - 0.2 - +/- 9 to +/- 18 8 14-Lead PDIP $6.14

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN
This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.