ADV7280:  10-Bit, 4× Oversampled SDTV Video Decoder with Deinterlacer

Product Details

Product Status:Recommended for New Designs

The ADV7280/ADV7280-M are versatile one-chip, multiformat video decoders. The ADV7280/ADV7280-M automatically detect standard analog baseband video signals compatible with worldwide NTSC, PAL, and SECAM standards in the form of composite, S-Video, and component video.

The ADV7280 converts the analog video signals into a 4:2:2 component video data stream that is compatible with the 8-bit ITU-R BT.656 interface standard. The ADV7280-M converts the analog video signals into a mobile industry processor interface (MIPI®) CSI-2 (8-bit YUV) output video stream.

The analog video inputs of the ADV7280/ADV7280-M accept single-ended signals. The ADV7280 provides four analog inputs; the ADV7280-M provides eight analog inputs. The ADV7280 and ADV7280-M support I2P conversion.

The ADV7280/ADV7280-M are programmed via a 2-wire, serial bidirectional port (I2C compatible) and are fabricated in a 1.8 V CMOS process. The LFCSP package option makes these decoders ideal for space-constrained portable applications.

APPLICATIONS

  • Smartphone/multimedia handsets
  • Automotive infotainment
  • DVRs for video security
  • Media players

FEATURES and BENEFITS

  • Worldwide NTSC/PAL/SECAM color demodulation support
  • One 10-bit analog-to-digital converter (ADC), 4× oversampling per channel for CVBS, Y/C, and YPrPb modes
  • Analog video input channels with on-chip antialiasing filter
    ADV7280: up to 4 input channels
    ADV7280-M: up to 8 input channels
  • Video input support for CVBS (composite), Y/C (S-Video), and YPrPb (component)
  • NTSC/PAL/SECAM autodetection
  • Up to 1.47 V common-mode input range solution
  • Excellent common-mode noise rejection capabilities
  • 5-line adaptive 2D comb filter and CTI/DNR video enhancement
  • Adaptive Digital Line Length Tracking (ADLLT), signal processing, and enhanced FIFO management provide mini-time base correction (TBC) functionality
  • See data sheet for additional features

Functional Block Diagram for ADV7280

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

ADV7280 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADV7280BCPZ Status: Production 32 ld LFCSP (5x5x.75mm) w/3.6exposed pad 32 Ind Tray, 490 $5.67 $4.05 Y  Material Info PCN Purchase
ADV7280BCPZ-M Status: Production 32 ld LFCSP (5x5x.75mm) w/3.6exposed pad 32 Ind Tray, 490 $5.67 $4.05 Y  Material Info PCN Purchase
ADV7280BCPZ-M-RL Status: Production 32 ld LFCSP (5x5x.75mm) w/3.6exposed pad 32 Ind Reel, 5000 - - Y  Material Info PCN Purchase
ADV7280BCPZ-RL Status: Production 32 ld LFCSP (5x5x.75mm) w/3.6exposed pad 32 Ind Reel, 5000 - - Y  Material Info PCN Purchase
ADV7280KCPZ Status: Production 32 ld LFCSP (5x5x.75mm) w/3.6exposed pad 32 Comm. Tray, 490 $5.10 $3.65 Y  Material Info PCN Purchase
ADV7280KCPZ-M Status: Production 32 ld LFCSP (5x5x.75mm) w/3.6exposed pad 32 Comm. Tray, 490 $5.10 $3.65 Y  Material Info PCN Purchase
ADV7280KCPZ-M-RL Status: Production 32 ld LFCSP (5x5x.75mm) w/3.6exposed pad 32 Comm. Reel, 5000 - - Y  Material Info PCN Purchase
ADV7280KCPZ-RL Status: Production 32 ld LFCSP (5x5x.75mm) w/3.6exposed pad 32 Comm. Reel, 5000 - - Y  Material Info PCN Purchase
ADV7280WBCPZ Status: Production 32 ld LFCSP (5x5x.75mm) w/3.6exposed pad 32 Ind Tray, 490 $6.30 $4.50 Y  Material Info PCN Purchase
ADV7280WBCPZ-M Status: Production 32 ld LFCSP (5x5x.75mm) w/3.6exposed pad 32 Ind Tray, 490 $6.30 $4.50 Y  Material Info PCN Purchase
ADV7280WBCPZ-M-RL Status: Production 32 ld LFCSP (5x5x.75mm) w/3.6exposed pad 32 Ind Reel, 5000 - - Y  Material Info PCN Purchase
ADV7280WBCPZ-RL Status: Production 32 ld LFCSP (5x5x.75mm) w/3.6exposed pad 32 Ind Reel, 5000 - - Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

ADV7280MEBZ Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-ADV7280MEBZ Status: Production Evaluation Board for the ADV7280-M $151.80 Yes -
ADV7280EBZ Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-ADV7280EBZ Status: Production Evaluation Board for the ADV7280 $151.80 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices

沪ICP备09046653号
content here.
content here.

Review this Product

Close