ADV7280MEBZ Evaluation Board

Product Details

The EVAL-ADV7280MEBZ is an evaluation board for the ADV7280-M. Analog video is fed into the Video Inputs (Ain1 to Ain8). The EVAL-ADV7280MEBZ can receive analog video in CVBS , S-Video(YC) and Component (YPbPr) formats.

The EVAL-ADV7280MEBZ converts analog video into an MIPI® CSI-2 output (8-bit YCrCb 4:2:2).

The MIPI® CSI-2 output of the consists of one differential data lane (D0+ and D0-) and one differential clock lane (Clk+ and Clk-). These are output to the SMA connectors on the evaluation board.


 

ADV7280MEBZ Evaluation Board

SampleBuy

Price, packaging, availability

ADV7280MEBZ Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-ADV7280MEBZ Status: Production Evaluation Board for the ADV7280-M $151.80 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
沪ICP备09046653号
content here.
content here.

Send Feedback

Close