The AD7417 and AD7418 are 10-bit, 4-channel and single channel ADCs with an on-chip temperature sensor that can operate from a single 2.7 V to 5.5 V power supply. The AD7416 is a temperature monitoring only device in an SO-8 package.
The AD7416/17/18 Evaluation Board (EVAL-AD7416/7/8EB) allows the AD7416, AD7417 and AD7418 10-bit ADCs with temperature sensor to be quickly and easily evaluated using a personal computer. Using the evaluation board and its accompanying software, the AD7416/171/8 can be interfaced to any personal computer running Windows™ 95 or later version, via the computer's parallel printer port.
© 1995 - Analog Devices, Inc. All Rights Reserved