To purchase an AD9861 or AD9863 evaluation kit, please contact your Analog Devices Sales representative or purchase via Buy Online:
Technical notes are available in Adobe Acrobat Portable Document Format (PDF).
Instructions for the AD9861/AD9863 Evaluation Board
The software included with the AD9861 and AD9863 evaluation kit provides a convenient graphical user interface allowing for easy access to the various SPI port configuration registers. Upon proper configuration of the AD9865/AD9866, the user can then evaluate the Tx and Rx signal path's performance and optimize the settings of various registers for a given application.
To download the software for Windows 95 and 98, select the link below:
To download the software for Windows 2000 and NT, select the link below:
To download the instructions for the software, select the link below:
© 1995 - Analog Devices, Inc. All Rights Reserved