AD7851: 5V, SERIAL, 14-BIT 333KSPS, SAMPLING ADC

Introduction

This Technical Note describes the evaluation board for the AD7851 14-Bit A/D converter. The AD7851 is a high speed, low power ADC which operates from a single +5V supply. It features self-calibration and system calibration options and also includes a power down mode. It incorporates an on chip track/ hold amplifier and a versatile serial I/O port. This flexible serial interface allows the AD7851 to connect directly to Digital Signal Processors (ADSP-2101, TMS320C25, etc.) and Microcontrollers (8XC51, 68HC11, etc.). Full data on the AD7851 is available in the AD7851 data sheet available from Analog Devices and should be consulted in conjunction with this Technical Note when using the Evaluation Board.

On-board components include an REF198; +4.096V ultra high precision Low Power, Low Dropout reference, an AD845 and two OP-07's amplifiers, an SSM2141 line receiver, and a 74HC08 quad AND gate.

The evaluation board is compatible with the EVALUATION BOARD CONTROLLER.

Features

  • Full-Featured Evaluation Board for the AD7851
  • Compatible with. 5 V Systems
  • On-Board Reference and Digital Buffers
  • Various Linking options
  • EVALUATION BOARD CONTROLLER Compatible

Documentation

Technical notes are available in Adobe Acrobat Portable Document Format (PDF).
To download the Technical Note, select the link below:

Software

Included in the EVAL-AD7851CB evaluation board package is a software for controlling and evaluating the performance of the AD7851 when it is operated with the EVALUATION BOARD CONTROLLER. The EVAL-AD7851CB Demonstration/Evaluation Software runs under Windows 95 & 98. The user interface on the PC is via a dedicated program written especially for the AD7851.
To download the software, select the link below:

Send Feedback X
content here.
content here.

Send Feedback

Close