AD7782, READ ONLY, PIN CONFIGURED, 24-BIT SIGMA DELTA ADC

Introduction

This Technical Note describes the evaluation board for the AD7782 which is a read-only, pin-configured, 24-Bit, Sigma Delta ADC. The AD7782 is a complete analog front end for low frequency measurement applications. The device can accept low level input signals directly from a transducer and produce a serial digital output. It employs a sigma-delta conversion technique to realize up to 24 bits of no missing codes performance. The selected input signal is applied to a proprietary programmable gain front end based around an analog modulator. The modulator output is processed by an on-chip digital filter. Full data on the AD7782 is available in the AD7782 datasheet (available on the AD7782 Product Page) and should be consulted in conjunction with this Technical Note when using the evaluation board.

Documentation

Technical notes are available in Adobe Acrobat Portable Document Format (PDF).
To download the Technical Note, select the link below:

Software

The software provided runs under Windows 2000 and will allow the user to control all the functions of the AD7719 via the printer port of a PC. The software should be installed by running the SETUP.EXE program.
To download the software, select the link below:

Send Feedback X
content here.
content here.

Send Feedback

Close