AD7453: PSEUDO DIFFERENTIAL, 555 KSPS, 12-BIT ADC IN AN 8-LEAD SOT-23

Introduction

The AD7453 is a 12-Bit, low power successive approximation ADC that features a pseudo differential analog input. This part operates from a single 2.7 V to 5.25 V power supply and features throughput rates up to 555 kSPS.

The EVAL-AD7453CB can be used to evaluate the AD7453. The evaluation kit includes the AD7453 evaluation board and a CD-ROM containing a Technical Note, and a description of the Evaluation Board Controller. The Technical Note describes the evaluation board for the AD7453. Full details on the AD7453 are also available in the AD7453 data sheet which can be downloaded from the AD7453 product page. It should be consulted in conjunction with this Technical Note when using the Evaluation Board.

Included in the EVAL-AD7453CB evaluation board package is software for controlling and evaluating the performance of the AD7453 when it is operated with the EVALUATION BOARD CONTROLLER. (See additional information below.) The EVAL-AD7453CB Demonstration/Evaluation Software runs under Windows 95, 98, ME, 2000 and NT. The user interface on the PC is via a dedicated program written especially for the EVAL-AD7453CB.

Software

To download the software, select the link below:

Controller For Precision Converter Evaluation/Demonstration Boards (pdf, 421,597 bytes)

  • Evaluation Board Controller (Eval-ControlBrd2)
  • 110VAC Transformer (US Pinout) (Eval-110VAC-US)
  • 220VAC Transformer (European Pinout)(Eval-220VAC-EU)
  • 220 VAC Tranformer (UK Pinout) (Eval-220VAC-UK)
Send Feedback X
content here.
content here.

Send Feedback

Close