The evaluation board for the AD73460 contains one AD73460 (6 channel, 16 bit sigma-delta Analog Front End with DSP), analog input circuitry and PC interface. The evaluation board can be connected to the printer port of a PC for programming and evaluation. Further information is available in the Technical Note for the evaluation board.
To download software, select the link below:
Version 2.01 Software
Technical notes are available in Adobe Acrobat Portable Document Format (PDF).
To download the Technical Note, select the link below:
To download software example, select the link below:
Software examples using ADSP2185
© 1995 - Analog Devices, Inc. All Rights Reserved