AD9656 Evaluation Board

Product Details

The AD9656EBZ is an evaluation board for the AD9656, quad 16-bit ADC. This reference design provides all of the support circuitry required to operate the devices in their various modes and configurations. It is designed to interface directly with the HSC-ADC-EVALEZ data capture card, allowing users to download captured data for analysis. The Visual Analog software package, which is used to interface with the device's hardware, allows users to download captured data for analysis with a user-friendly graphical interface. The SPI Controller software package is also compatible with this hardware, and allows the user to access the SPI programmable features of the AD9656.

The AD9656 data sheet provides additional information related to device configuration and performance, and should be consulted when using these tools. All documents and Visual Analog and SPI Controller are available at the High Speed ADC Evaluation Boards page. For additional information or questions, please email highspeed.converters@analog.com


 

AD9656 Evaluation Board

Equipment Needed

  • 6V 2A switching supply (such as CUI EPS060250UH-PHP-SZ) (optional)
  • 12V, 3 A switching power supply
  • Analog signal source and anti aliasing filter
  • Analog Clock source (if not using the on-board crystal)
  • PC running Windows
  • USB 2.0 port recommended (USB 1.1 compatible)
  • AD9656 Evaluation Board (AD9656EBZ)
  • HSC-ADC-EVALEZ Data Capture Board

Software Needed

  • VisualAnalog
  • SPIController

SampleBuy

Price, packaging, availability

AD9656 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD9656EBZ Status: Production Evaluation Board $395.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
沪ICP备09046653号
content here.
content here.

Send Feedback

Close