Add to Signal Chain Designer

AD9467:  16-Bit, 200 MSPS/250 MSPS Analog-to-Digital Converter

Product Details

Product Status:Recommended for New Designs

The AD9467 is a 16-bit, monolithic, IF sampling analog-to-digital converter (ADC). It is optimized for high performance over wide bandwidths and ease of use. The product operates at a 250 MSPS conversion rate and is designed for wireless receivers, instrumentation, and test equipment that require a high dynamic range.

The ADC requires 1.8 V and 3.3 V power supplies and a low voltage differential input clock for full performance operation. No external reference or driver components are required for many applications. Data outputs are LVDS compatible (ANSI-644 compatible) and include the means to reduce the overall current needed for short trace distances.

A data clock output (DCO) for capturing data on the output is provided for signaling a new output bit.

The internal power-down feature supported via the SPI and typically consumes less than 5 mW when disabled.

Optional features allow users to implement various selectable operating conditions, including input range, data format select, and output data test patterns.

The AD9467 is available in a Pb-free, 72-lead, LFCSP specified over the −40°C to +85°C industrial temperature range.


Product Highlights
  1. IF optimization capability used to improve SFDR.
  2. Outstanding SFDR performance for IF sampling applications such as multicarrier, multimode 3G, and 4G cellular base station receivers.
  3. Ease of use: on-chip reference, high input impedance buffer, adjustable analog input range, and an output clock to simplify data capture.
  4. Packaged in a Pb-free, 72-lead LFCSP package.
  5. Clock duty cycle stabilizer (DCS) maintains overall ADC performance over a wide range of input clock pulse widths.
  6. Standard serial port interface (SPI) supports various product features and functions, such as data formatting (offset binary, twos complement, or Gray coding), enabling the clock DCS.

Applications
  • Multicarrier, multimode cellular receivers
  • Antenna array positioning
  • Power amplifier linearization
  • Broadband wireless
  • Radar
  • Infrared imaging
  • Communications instrumentation

FEATURES and BENEFITS

  • 75.5 dBFS SNR to 170 MHz at 250 MSPS @ 2.5 V p-p FS
  • 74 dBFS SNR to 170 MHz at 250 MSPS @ 2.0 V p-p FS
  • 90 dBFS SFDR to 300 MHz at 250 MSPS (@ −1 dBFS) at 2.5 V p-p FS
  • 95 dBFS SFDR to 170 MHz at 250 MSPS (@ −1 dBFS) at 2.0 V p-p FS
  • 100 dBFS SFDR at 100 MHz at 160 MSPS (@ −1 dBFS)
  • 60 fs rms Jitter
  • Excellent linearity DNL = ±1.0 LSB typical INL = ±3.0 LSB typical
  • 2 V p-p to 2.5 V p-p (default) differential full-scale input (programmable)
  • Integrated input buffer
  • External reference support option
  • Clock duty cycle stabilizer
  • Please see data sheet for additional features

Functional Block Diagram

Video: AD9467 Evaluation Board Set-up

Documentation

Title Content Type File Type
AD9467:16-Bit, 200 MSPS/250 MSPS Analog-to-Digital Converter Data Sheet (Rev D, 02/2013) (pdf, 331 kB) Data Sheets PDF
AN-1142: Techniques for High Speed ADC PCB Layout  (pdf, 392 kB) Application Notes PDF
AN-932: Power Supply Sequencing  (pdf, 95 kB) Application Notes PDF
AN-878: High Speed ADC SPI Control Software  (pdf, 585 kB) Application Notes PDF
AN-737: How ADIsimADC Models an ADC  (pdf, 373 kB) Application Notes PDF
AN-807: Multicarrier WCDMA Feasibility  (pdf, 969 kB) Application Notes PDF
AN-808: Multicarrier CDMA2000 Feasibility  (pdf, 1535 kB)
The goal of this application note is to determine the feasibility of implementing a multicarrier CDMA2000 transceiver and what the major subsystem performances must be.
Application Notes PDF
AN-827: A Resonant Approach to Interfacing Amplifiers to Switched-Capacitor ADCs  (pdf, 203 kB) Application Notes PDF
AN-877: Interfacing to High Speed ADCs via SPI  (pdf, 1594 kB) Application Notes PDF
AN-905: VisualAnalog Converter Evaluation Tool Version 1.0 User Manual  (pdf, 2124 kB) Application Notes PDF
AN-935: Designing an ADC Transformer-Coupled Front End  (pdf, 363 kB) Application Notes PDF
AN-835: Understanding High Speed ADC Testing and Evaluation  (pdf, 985 kB) Application Notes PDF
AN-586: LVDS Outputs for High Speed A/D Converters  (pdf, 207 kB)
High Speed ADCs Uses LVDS (Low-Voltage Differential Signaling) to Minimize Performance Limitations In ADC Applications When Providing High Speed Data Output
Application Notes PDF
AN-812:  MicroController-Based Serial Port Interface (SPI) Boot Circuit (pdf, 452,449 bytes)  (pdf, 441 kB)
This application note describes the operation of a general-purpose, microcontroller-based Serial Port Interface (SPI) boot circuit.
Application Notes PDF
AN-742: Frequency Domain Response of Switched-Capacitor ADCs  (pdf, 401 kB) Application Notes PDF
AN-715: A First Approach to IBIS Models: What They Are and How They Are Generated  (pdf, 370 kB) Application Notes PDF
CN-0227: High Performance, 16-Bit, 250 MSPS Wideband Receiver with Antialiasing Filter  (pdf, 262 kB) Circuit Note PDF
CN-0268: Resonant Approach to Designing a Band-Pass Filter for Narrow-Band, High IF, 16-Bit, 250 MSPS Receiver Front End  (pdf, 294 kB) Circuit Note PDF
AD9467 Evaluation Board Set Up Videos HTML
The Data Conversion Handbook Design Handbooks HTML
MT-031: Grounding Data Converters and Solving the Mystery of  (pdf, 144 kB) Tutorials PDF
MT-002: What the Nyquist Criterion Means to Your Sampled Data System Design  (pdf, 152 kB) Tutorials PDF
MT-001: Taking the Mystery out of the Infamous Formula, "SNR=6.02N + 1.76dB," and Why You Should Care  (pdf, 94 kB) Tutorials PDF
MT-075: Differential Drivers for High Speed ADCs Overview  (pdf, 183 kB) Tutorials PDF
UG-200: Evaluating the AD9467 16-Bit, 200 MSPS/250 MSPS ADC  (pdf, 1887 kB) User Guides PDF
MS-2210: Designing Power Supplies for High Speed ADC  (pdf, 327 kB) Technical Articles PDF
MS-2124: Understanding AC Behaviors of High Speed ADCs  (pdf, 276 kB) Technical Articles PDF
Nine Often Overlooked ADC Specifications  (pdf, 445 kB)
Analog-to-digital converters (ADCs) have many specifications; some are more important for a given application than others. Understanding these specifications and controlling external devices affecting the ADC will lead to better performance.
Technical Articles PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
ADIsimADC
ADIsimADC is Analog Devices' Analog-to-Digital Behavioral Model that accurately models the typical performance characteristics of many of our High Speed Converters. The model faithfully reproduces the errors associated with both static and dynamic features such as AC linearity, clock jitter, and many other product specific anomalies.
ADIsim Design/Simulation Tools HTML
AD9467 IBIS Models IBIS Models HTML
AD9467 Evaluation Board, ADC-FMC Interposer & Xilinx Reference Design FPGA HDL HTML
AD9467 Native FMC Card / Xilinx Reference Design FPGA HDL HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

Product Recommendations & Reference Designs

Engineered. Tested. Ready to Integrate.
Learn More

Companion Products

Suggested Companion Products


Recommended Driver Amplifiers for the AD9467

  • For differential RF/IF, we recommend the ultra low distortion ADL5562.
  • For DC-coupled inputs, we recommend the ADA4927-1.
  • For a fully differential input and output DVGA in digital communications systems, we recommend the ADL5201, the dual ADL5202 or the ADL5240.
Recommended Clock Drivers for the AD9467
  • For low jitter performance and integrated VCO, we recommend the AD9520-0 and AD9522-0.
  • For low jitter performance along with on chip PLL and VCO, we recommend the AD9523 and AD9524.

Recommended Power Solutions
  • For selecting voltage regulator products, use ADIsimPower.

Were these recommendations helpful?

SampleSample & Buy

Price, packaging, availability

AD9467 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD9467BCPZ-200 Status: Production 72 ld LFCSP (10x10mm, 8.5mm exposed pad) 72 Ind Tray, 168 $118.00 $100.30 Y  Material Info Notify Me Purchase
AD9467BCPZ-250 Status: Production 72 ld LFCSP (10x10mm, 8.5mm exposed pad) 72 Ind Tray, 168 $141.00 $119.85 Y  Material Info Notify Me Purchase
AD9467BCPZRL7-200 Status: Production 72 ld LFCSP (10x10mm, 8.5mm exposed pad) 72 Ind Reel, 400 $118.00 $100.30 Y  Material Info Notify Me Purchase
AD9467BCPZRL7-250 Status: Production 72 ld LFCSP (10x10mm, 8.5mm exposed pad) 72 Ind Reel, 400 $141.00 $119.85 Y  Material Info Notify Me Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

AD9467 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD9467-200EBZ Status: Production 16 Bit 200 MSPS ADC EVAL $300.00 Yes -
AD9467-250EBZ Status: Production 16 Bit 250 MSPS ADC EVAL $300.00 Yes -
AD9467-FMC-250EBZ Status: Contact ADI AD9467 16 Bit 250 MSPS FMC Eval Bd $399.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices

沪ICP备09046653号
content here.
content here.

Review this Product

Close