Add to Signal Chain Designer

AD9444:  14-Bit, 80 MSPS A/D Converter

Product Details


The AD9444 is a 14-bit monolithic, sampling analog-to-digital converter (ADC) with an on-chip, track-and-hold circuit and is optimized for power, small size, and ease of use. The product operates at up to an 80 MSPS conversion rate and is optimized for multicarrier, multimode receivers, such as those found in cellular infrastructure equipment.

The ADC requires 3.3 V and 5.0 V power supplies and a low voltage differential input clock for full performance operation. No external reference or driver components are required for many applications. Data outputs are LVDS-compatible (ANSI-644) or CMOS-compatible and include the means to reduce the overall current needed for short trace distances.

Optional features allow users to implement various selectable operating conditions, including data format select and output data mode.

The AD9444 is available in a 100-lead surface-mount plastic package (100-lead TQFP/EP) specified over the industrial temperature range (−40°C to +85°C).

Product Highlights

  1. High performance: Outstanding SFDR performance for mul-ticarrier, multimode 3G and 4G cellular base station receivers.
  2. Ease of use: On-chip reference and track-and-hold. An output clock simplifies data capture.
  3. Packaged in a Pb-free, 100-lead TQFP/EP.
  4. Clock DCS maintains overall ADC performance over a wide range of clock pulse widths.
  5. OR (out-of-range) outputs indicate when the signal is beyond the selected input range.

Applications

  • Multicarrier, multimode cellular receivers
  • Antenna array positioning
  • Power amplifier linearization
  • Broadband wireless Radar, infared imaging
  • Communications instrumentation

FEATURES and BENEFITS

  • 80 MSPS guaranteed sampling rate
  • 100 dB two-tone SFDR with 69.3 MHz and 70.3 MHz
  • 73.1 dB SNR with 70 MHz input
  • 97 dBc SFDR with 70 MHz input
  • Excellent linearity
    DNL = ±0.4 LSB typical
    INL = ±0.6 LSB typical
  • 1.2 W power dissipation
  • 3.3 V and 5 V supply operation
  • 2.0 V p-p differential full-scale input
  • LVDS outputs (ANSI-644 compatible)
  • Data format select
  • Output clock available

Functional Block Diagram for AD9444

Of Note ...

To drive this ADC in DC-coupled applications, we suggest ADA4938-1. To drive this ADC in AC-coupled applications, we suggest AD8352 or AD8375.

Documentation

Title Content Type File Type
AD9444: 14-Bit, 80 MSPS, A/D Converter Data Sheet (Rev 0, 11/2004) (pdf, 1291 kB) Data Sheets PDF
AN-1142: Techniques for High Speed ADC PCB Layout  (pdf, 392 kB) Application Notes PDF
AN-282: Fundamentals of Sampled Data Systems  (pdf, 2131 kB) Application Notes PDF
AN-737: How ADIsimADC Models an ADC  (pdf, 373 kB) Application Notes PDF
AN-807: Multicarrier WCDMA Feasibility  (pdf, 969 kB) Application Notes PDF
AN-808: Multicarrier CDMA2000 Feasibility  (pdf, 1535 kB)
The goal of this application note is to determine the feasibility of implementing a multicarrier CDMA2000 transceiver and what the major subsystem performances must be.
Application Notes PDF
AN-905: VisualAnalog Converter Evaluation Tool Version 1.0 User Manual  (pdf, 2124 kB) Application Notes PDF
AN-935: Designing an ADC Transformer-Coupled Front End  (pdf, 363 kB) Application Notes PDF
AN-835: Understanding High Speed ADC Testing and Evaluation  (pdf, 985 kB) Application Notes PDF
AN-586: LVDS Outputs for High Speed A/D Converters  (pdf, 207 kB)
High Speed ADCs Uses LVDS (Low-Voltage Differential Signaling) to Minimize Performance Limitations In ADC Applications When Providing High Speed Data Output
Application Notes PDF
AN-715: A First Approach to IBIS Models: What They Are and How They Are Generated  (pdf, 370 kB) Application Notes PDF
AN-345: Grounding for Low-and-High-Frequency Circuits  (pdf, 455 kB)
Know Your Ground and Signal Paths for Effective Designs. Current Flow Seeks Path of Least Impedance-Not Just Resistance....
Application Notes PDF
AN-756: Sampled Systems and the Effects of Clock Phase Noise and Jitter  (pdf, 291 kB) Application Notes PDF
AN-501: Aperture Uncertainty and ADC System Performance  (pdf, 227 kB)
A Key Concern in IF Sampling is that of Aperture Uncertainty (Jitter)
Application Notes PDF
UG-173: High Speed ADC USB FIFO Evaluation Kit (HSC-ADC-EVALB-DCZ)  (pdf, 774 kB) User Guides PDF
Which ADC Architecture Is Right for Your Application?
by Walt Kester, Analog Devices, Inc. (Analog Dialogue, Vol 39, June 2005)
Analog Dialogue HTML
Pushing the State of the Art with Multichannel A/D Converters
by Rob Reeder, Mark Looney and Jim Hand, Analog Devices, Inc. (Analog Dialogue, Vol. 39, May 2005)
Analog Dialogue HTML
ADC Input Noise: The Good, The Bad, and The Ugly. Is No Noise Good Noise? Analog Dialogue HTML
MS-2210: Designing Power Supplies for High Speed ADC  (pdf, 327 kB) Technical Articles PDF
Correlating High-Speed ADC Performance to Multicarrier 3G Requirements
by Brad Brannon (RF Design, 6/1/2003)
Technical Articles HTML
14-Bit ADC Delivers Industry's Best SFDR
(Electronic Products, 1/2005)
Product Reviews HTML
ADI Rolls Out Two High-Speed Converters
(EDN, 1/11/2005)
Product Reviews HTML
ADI Revs Signal Converters
(EE Times, January 10, 2005)
Product Reviews HTML
ADI Unveils Two High-Speed Converters For Wireless Applications
(eeProductCenter, 1/10/2005)
Product Reviews HTML
Analog Devices Delivers 14-Bit ADC With High Spurious-Free Dynamic Range
(Wireless Design Online, 1/10/2005)
Product Reviews HTML
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
ADIsimADC
ADIsimADC is Analog Devices' Analog-to-Digital Behavioral Model that accurately models the typical performance characteristics of many of our High Speed Converters. The model faithfully reproduces the errors associated with both static and dynamic features such as AC linearity, clock jitter, and many other product specific anomalies.
ADIsim Design/Simulation Tools HTML
AD9444 IBIS Models IBIS Models HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.


沪ICP备09046653号
content here.
content here.

Review this Product

Close