Add to Signal Chain Designer

AD9258:  14-Bit, 125 MSPS, 1.8 V Dual Analog-to-Digital Converter (ADC)

Product Details


The AD9258 is a dual, 14-bit, 80 MSPS/105 MSPS/125 MSPS analog-to-digital converter (ADC). The AD9258 is designed to support communications applications where high performance, combined with low cost, small size, and versatility, is desired.

The dual ADC core features a multistage, differential pipelined architecture with integrated output error correction logic. Each ADC features wide bandwidth differential sample-and-hold analog input amplifiers that support a variety of user-selectable input ranges. An integrated voltage reference eases design considerations. A duty cycle stabilizer is provided to compensate for variations in the ADC clock duty cycle, allowing the converters to maintain excellent performance.

The ADC output data can be routed directly to the two external 14-bit output ports. These outputs can be set to either 1.8 V CMOS or LVDS.

Flexible power-down options allow significant power savings, when desired.

Programming for setup and control is accomplished using a 3-wire SPI-compatible serial interface.

The AD9258 is available in a 64-lead LFCSP and is specified over the industrial temperature range of −40°C to +85°C.

Product Highlights

  1. On-chip dither option for improved SFDR performance with low power analog input.
  2. Proprietary differential input that maintains excellent SNR performance for input frequencies up to 300 MHz.
  3. Operation from a single 1.8 V supply and a separate digital output driver supply accommodating 1.8 V CMOS or LVDS outputs.
  4. Standard serial port interface (SPI) that supports various product features and functions, such as data formatting (offset binary, twos complement, or gray coding), enabling the clock DCS, power-down, test modes, and voltage reference mode.
  5. Pin compatibility with the AD9268, allowing a simple migration from 14 bits to 16 bits. The AD9258 is also pin compatible with the AD9251, AD9231, and AD9204 family of products for lower sample rate, low power applications.

Applications

  • Communications
  • Diversity radio systems
  • Multimode digital receivers (3G)
      GSM, EDGE, W-CDMA, LTE,
     CDMA2000, WiMAX, TD-SCDMA
  • I/Q demodulation systems
  • Smart antenna systems
  • General-purpose software radios
  • Broadband data applications
  • Ultrasound Equipment

FEATURES and BENEFITS

  • SNR = 77.6 dBFS @ 70 MHz and 125 MSPS
  • SFDR = 88 dBc @ 70 MHz and 125 MSPS
  • Low power: 750 mW @ 125 MSPS
  • 1.8 V analog supply operation
  • 1.8 V CMOS or LVDS output supply
  • Integer 1-to-8 input clock divider
  • IF sampling frequencies to 300 MHz
  • −152.8 dBm/Hz small signal input noise with 200 Ω input impedance @ 70 MHz and 125 MSPS
  • Optional on-chip dither
  • Programmable internal ADC voltage reference
  • Integrated ADC sample-and-hold inputs
  • See data sheet for additional features

Functional Block Diagram for AD9258

Documentation

Title Content Type File Type
AD9258: 14-Bit, 80 MSPS/105 MSPS/125 MSPS, 1.8 V Dual Analog-to-Digital Converter (ADC) Data Sheet (Rev A, 09/2009) (pdf, 2503 kB) Data Sheets PDF
AN-1142: Techniques for High Speed ADC PCB Layout  (pdf, 392 kB) Application Notes PDF
AN-878: High Speed ADC SPI Control Software  (pdf, 585 kB) Application Notes PDF
AN-807: Multicarrier WCDMA Feasibility  (pdf, 969 kB) Application Notes PDF
AN-808: Multicarrier CDMA2000 Feasibility  (pdf, 1535 kB)
The goal of this application note is to determine the feasibility of implementing a multicarrier CDMA2000 transceiver and what the major subsystem performances must be.
Application Notes PDF
AN-827: A Resonant Approach to Interfacing Amplifiers to Switched-Capacitor ADCs  (pdf, 203 kB) Application Notes PDF
AN-877: Interfacing to High Speed ADCs via SPI  (pdf, 1594 kB) Application Notes PDF
AN-905: VisualAnalog Converter Evaluation Tool Version 1.0 User Manual  (pdf, 2124 kB) Application Notes PDF
AN-935: Designing an ADC Transformer-Coupled Front End  (pdf, 363 kB) Application Notes PDF
AN-586: LVDS Outputs for High Speed A/D Converters  (pdf, 207 kB)
High Speed ADCs Uses LVDS (Low-Voltage Differential Signaling) to Minimize Performance Limitations In ADC Applications When Providing High Speed Data Output
Application Notes PDF
AN-812:  MicroController-Based Serial Port Interface (SPI) Boot Circuit (pdf, 452,449 bytes)  (pdf, 441 kB)
This application note describes the operation of a general-purpose, microcontroller-based Serial Port Interface (SPI) boot circuit.
Application Notes PDF
AN-742: Frequency Domain Response of Switched-Capacitor ADCs  (pdf, 401 kB) Application Notes PDF
CN-0140: High Performance, Dual Channel IF Sampling Receiver  (pdf, 191 kB) Circuit Note PDF
UG-003: Evaluating the AD9650/AD9268/AD9258/AD9251/AD9231/AD9204 Analog-to-Digital Converters  (pdf, 2699 kB) User Guides PDF
MS-2210: Designing Power Supplies for High Speed ADC  (pdf, 327 kB) Technical Articles PDF
Improve The Design Of Your Passive Wideband ADC Front-End Network
As converter technology improves, so does the demand to resolve very high intermediate frequencies (IFs) accurately at high speeds. This poses two challenges: the converter design itself and the front-end design that couples the signal content to the converter. Even if the converter itself is excellent, the front end must be able to preserve the signal quality too.
(Electronic Design, 3/26/2010)
Technical Articles HTML
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
ADIsimADC
ADIsimADC is Analog Devices' Analog-to-Digital Behavioral Model that accurately models the typical performance characteristics of many of our High Speed Converters. The model faithfully reproduces the errors associated with both static and dynamic features such as AC linearity, clock jitter, and many other product specific anomalies.
ADIsim Design/Simulation Tools HTML
AD9258 IBIS Models IBIS Models HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

Product Recommendations & Reference Designs

Engineered. Tested. Ready to Integrate.
Learn More

Companion Products

Suggested Companion Products


Recommended Driver Amplifiers for the AD9258

  • For differential RF/IF, we recommend the ultra low distortion ADL5562.
Recommended IF Digital Variable Gain Amplifier for the AD9258
  • For a fully differential input and output DVGA in digital communications systems, we recommend the ADL5202 or the AD8376.
Recommended Clock Drivers for the AD9258
  • For low jitter performance and integrated VCO, we recommend the AD9520-0 and AD9522-0.
  • For low jitter performance along with on chip PLL and VCO, we recommend the AD9523 and AD9524.
Recommended Power Solutions
  • For selecting voltage regulator products, use ADIsimPower.

Were these recommendations helpful?

SampleSample & Buy

Price, packaging, availability

AD9258 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD9258BCPZ-105 Status: Production 64 ld LFCSP (9x9mm, 7.5mm exposed pad) 64 Ind Tray, 260 $90.00 $76.50 Y  Material Info Notify Me Purchase
AD9258BCPZ-125 Status: Production 64 ld LFCSP (9x9mm, 7.5mm exposed pad) 64 Ind Tray, 260 $110.00 $93.50 Y  Material Info Notify Me Purchase
AD9258BCPZ-80 Status: Production 64 ld LFCSP (9x9mm, 7.5mm exposed pad) 64 Ind Tray, 260 $65.00 $55.25 Y  Material Info Notify Me Purchase
AD9258BCPZRL7-105 Status: Production 64 ld LFCSP (9x9mm, 7.5mm exposed pad) 64 Ind Reel, 750 $90.00 $76.50 Y  Material Info Notify Me Purchase
AD9258BCPZRL7-125 Status: Production 64 ld LFCSP (9x9mm, 7.5mm exposed pad) 64 Ind Reel, 750 $110.00 $93.50 Y  Material Info Notify Me Purchase
AD9258BCPZRL7-80 Status: Production 64 ld LFCSP (9x9mm, 7.5mm exposed pad) 64 Ind Reel, 750 $65.00 $55.25 Y  Material Info Notify Me Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

AD9258 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD9258-105EBZ Status: Production Evaluation Board - Yes - Contact ADI
AD9258-125EBZ Status: Production Evaluation Board - Yes - Contact ADI
AD9258-80EBZ Status: Production Evaluation Board - Yes - Contact ADI

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices

沪ICP备09046653号
content here.
content here.

Review this Product

Close