AD-FMCJESDADC1-EBZ Rapid Development Board

Product Details

The AD-FMCJESDADC1-EBZ is an easy-to-use FMC-based rapid development board comprising four 14-bit, 250 MSPS, A/D conversion channels and featuring a JESD204B high-speed serial output interface. The board contains two AD9250 dual-channel ADC ICs with on-board clocking and power supplies to facilitate seamless connectivity with the Xilinx ML605, KC705 or VC707 development platform.


 

AD-FMCJESDADC1-EBZ

Purchase AD-FMCJESDADC1-EBZ

Key AD9250 IC performance features

  • IF sampling frequencies of up to 400 MHz
  • SNR = 70.6 dBFS at 185 MHz AIN and 250 MSPS
  • SFDR = 88 dBc at 185 MHz AIN and 250 MSPS
  • Total power consumption:711 mW at 250 MSPS

reference Board: AD-FMCJESDADC1-EBZ

Pin Hover over the colored pins to learn more about Analog Devices' products used on this board
AD9250

ADC 14-bit, 250MSPS JESD204B

AD9250

ADC 14-bit, 250MSPS JESD204B

AD7291BCPZ

8-Channel, l2C, 12-bit SAR ADC with Temperature Sensor

ADG3304

Low Voltage Logic Translator

AD9517-1

Low Noise Linear Regulator

ADP2301AUJZ

1.2 A, 20 V, 1.4 MHz switching regulator

ADP2301AUJZ

1.2 A, 20 V, 1.4 MHz switching regulator

ADP151

Low Noise, 200 mA Linear Regulator

ADP151

Low Noise, 200 mA Linear Regulator

ADP1753A

Low Vin / Vout 800 mA LDO

ADP1753A

Low Vin / Vout 800 mA LDO

ADP1753A

Low Vin / Vout 800 mA LDO

ADP1753A

Low Vin / Vout 800 mA LDO

ADP151

Low Noise, 200 mA Linear Regulator

AD-FMCJESDADC1-EBZ

SampleBuy

Price, packaging, availability

AD-FMCJESDADC1-EBZ Rapid Development Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD-FMCJESDADC1-EBZ Status: Production High Speed ADC FMC Rapid Development Board $565.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
沪ICP备09046653号
content here.
content here.

Send Feedback

Close