Add to Signal Chain Designer

AD9244:  14-Bit 40/65 MSPS IF Sampling Analog-To-Digital Converter

Product Details


The AD9244 is a monolithic, single 5 V supply, 14-bit, 65 MSPS analog-to-digital converter with an on-chip, high performance, sample and hold amplifier and voltage reference. The AD9244 uses a multi-stage differential pipelined architecture with output error correction logic to provide 14-bit accuracy at 65 MSPS data rates and guarantees no missing codes over the full operating temperature range.

The AD9244 has an on-board, programmable voltage reference. An external reference can also be chosen to suit the DC accuracy and temperature drift requirements of the application.

A differential clock input is used to control all internal conversion cycles. The digital output data can be presented in straight binary or in twos complement format. An out of range (OTR) signal indicates an overflow condition, which can be used with the most significant bit to determine low or high overflow.

Fabricated on an advanced CMOS process, the AD9244 is available in a 48 pin surface mount plastic package (48-LQFP) and is specified for operation over the industrial temperature range of (-40°C to +85°C).

FEATURES and BENEFITS

  • Low Power:
    - 590 mW at 65 MSPS with Fin to Nyquist
    - 340 mW at 40 MSPS with Fin to Nyquist
  • On-Chip Reference and Sample/Hold
  • 750 MHz Analog Input Bandwidth
  • SNR = 73 dBc to Nyquist
  • SFDR = 86 dBc to Nyquist
  • DNL = ±0.7 LSB
  • Guaranteed No Missing Codes over Full Temp Range
  • 1 to 2 Vpp Differential Analog Input Range
  • Single +5.0 V Analog Supply 3/5 V Driver Supply
  • Out-of-Range Indicator
  • Binary or Twos Complement Output Data
  • 48-LQFP Package

Functional Block Diagram for AD9244

Documentation

Title Content Type File Type
AD9244: 14-Bit, 40/65 MSPS A/D Converter Data Sheet (Rev C, 12/2005) (pdf, 1193 kB) Data Sheets PDF
AN-1142: Techniques for High Speed ADC PCB Layout  (pdf, 392 kB) Application Notes PDF
AN-282: Fundamentals of Sampled Data Systems  (pdf, 2131 kB) Application Notes PDF
AN-737: How ADIsimADC Models an ADC  (pdf, 373 kB) Application Notes PDF
AN-807: Multicarrier WCDMA Feasibility  (pdf, 969 kB) Application Notes PDF
AN-808: Multicarrier CDMA2000 Feasibility  (pdf, 1535 kB)
The goal of this application note is to determine the feasibility of implementing a multicarrier CDMA2000 transceiver and what the major subsystem performances must be.
Application Notes PDF
AN-827: A Resonant Approach to Interfacing Amplifiers to Switched-Capacitor ADCs  (pdf, 203 kB) Application Notes PDF
AN-905: VisualAnalog Converter Evaluation Tool Version 1.0 User Manual  (pdf, 2124 kB) Application Notes PDF
AN-935: Designing an ADC Transformer-Coupled Front End  (pdf, 363 kB) Application Notes PDF
AN-835: Understanding High Speed ADC Testing and Evaluation  (pdf, 985 kB) Application Notes PDF
AN-742: Frequency Domain Response of Switched-Capacitor ADCs  (pdf, 401 kB) Application Notes PDF
AN-715: A First Approach to IBIS Models: What They Are and How They Are Generated  (pdf, 370 kB) Application Notes PDF
AN-345: Grounding for Low-and-High-Frequency Circuits  (pdf, 455 kB)
Know Your Ground and Signal Paths for Effective Designs. Current Flow Seeks Path of Least Impedance-Not Just Resistance....
Application Notes PDF
AN-756: Sampled Systems and the Effects of Clock Phase Noise and Jitter  (pdf, 291 kB) Application Notes PDF
AN-501: Aperture Uncertainty and ADC System Performance  (pdf, 227 kB)
A Key Concern in IF Sampling is that of Aperture Uncertainty (Jitter)
Application Notes PDF
UG-173: High Speed ADC USB FIFO Evaluation Kit (HSC-ADC-EVALB-DCZ)  (pdf, 774 kB) User Guides PDF
14-Bit Monolithic ADCs: First to Sample Faster than 1 MSPS
(Analog Dialogue, Vol. 31, No. 2, 1997)
Analog Dialogue HTML
Ultrasound Analog Electronics Primer
(Analog Dialogue, Vol. 33, No. 5, May, 1999)
Analog Dialogue HTML
MS-2210: Designing Power Supplies for High Speed ADC  (pdf, 327 kB) Technical Articles PDF
Buffer Adapts Single-ended Signals for Differential Inputs
by Randall Carver, Analog Devices (EDN Design Idea, 9/2/2004)
Technical Articles HTML
Digital X-Ray Technology Improves Patient Experience and Physician Diagnostics Technical Articles HTML
DNL and Some of its Effects on Converter Performance
... by Brad Brannon, Analog Devices, Inc. (Wireless Design & Development, June 2001)
Technical Articles HTML
Correlating High-Speed ADC Performance to Multicarrier 3G Requirements
by Brad Brannon (RF Design, 6/1/2003)
Technical Articles HTML
Matching An ADC To A Transformer
by Rob Reeder, Analog Devices, Inc.
(Microwaves & RF, 7/2007)
Technical Articles HTML
Proper Grounding Is Critical For High-Speed Systems
... by Walt Kester and James Bryant, Analog Devices, Inc. (Wireless Systems Design, May 2000)
Technical Articles HTML
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
ADIsimADC
ADIsimADC is Analog Devices' Analog-to-Digital Behavioral Model that accurately models the typical performance characteristics of many of our High Speed Converters. The model faithfully reproduces the errors associated with both static and dynamic features such as AC linearity, clock jitter, and many other product specific anomalies.
ADIsim Design/Simulation Tools HTML
AD9244 IBIS Models IBIS Models HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD9244 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD9244BSTZ-40 Status: Production 48 ld LQFP 48 Ind Tray, 250 $22.19 $18.86 Y  Material Info PCN Purchase Sample
AD9244BSTZ-65 Status: Production 48 ld LQFP 48 Ind Tray, 250 $29.58 $25.15 Y  Material Info PCN Purchase
AD9244BSTZRL-40 Status: Production 48 ld LQFP 48 Ind Reel, 2000 - $18.86 Y  Material Info PCN Purchase
AD9244BSTZRL-65 Status: Production 48 ld LQFP 48 Ind Reel, 2000 - $25.15 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.


沪ICP备09046653号
content here.
content here.

Review this Product

Close