Add to Signal Chain Designer

AD9224:  12-Bit 40 MSPS Monolithic A/D Converter

Product Details


The AD9224 is a monolithic, single supply 12-bit, 40MSPS Analog to Digital Converter with an on-chip, high performance sample-and-hold amplifier and voltage reference. The AD9224 uses a multi-stage differential pipelined architecture with output error correction logic to provide 12-bit accuracy at 40MSPS data rates and guarantees no missing codes over the full operating temperature range.

FEATURES and BENEFITS

  • Low Power Dissipation: 415 mW
  • Single +5 V Supply
  • No Missing Codes Guaranteed
  • DNL: ±0.33 LSB
  • On-Chip Sample-and-Hold Amplifier and Voltage Reference
  • SNR: 68.3 dB
  • SFDR: 81 dB
  • Out-of-Range Indicator
  • Straight Binary Output Data
  • 28-Lead SSOP Package
  • Compatible with 3 V Logic

Functional Block Diagram for AD9224

Documentation

Title Content Type File Type
AD9224: Complete, 12-Bit, 40 MSPS Monolithic A/D Converter Data Sheet (Rev A, 01/1999) (pdf, 309 kB) Data Sheets PDF
AN-1142: Techniques for High Speed ADC PCB Layout  (pdf, 392 kB) Application Notes PDF
AN-737: How ADIsimADC Models an ADC  (pdf, 373 kB) Application Notes PDF
AN-827: A Resonant Approach to Interfacing Amplifiers to Switched-Capacitor ADCs  (pdf, 203 kB) Application Notes PDF
AN-835: Understanding High Speed ADC Testing and Evaluation  (pdf, 985 kB) Application Notes PDF
AN-742: Frequency Domain Response of Switched-Capacitor ADCs  (pdf, 401 kB) Application Notes PDF
AN-715: A First Approach to IBIS Models: What They Are and How They Are Generated  (pdf, 370 kB) Application Notes PDF
AN-756: Sampled Systems and the Effects of Clock Phase Noise and Jitter  (pdf, 291 kB) Application Notes PDF
AN-501: Aperture Uncertainty and ADC System Performance  (pdf, 227 kB)
A Key Concern in IF Sampling is that of Aperture Uncertainty (Jitter)
Application Notes PDF
AN-297: Test Video A/D Converters Under Dynamic Conditions  (pdf, 731 kB) Application Notes PDF
AN-302: 02: Exploit Digital Advantages in an SSB Receiver  (pdf, 417 kB) Application Notes PDF
MS-2210: Designing Power Supplies for High Speed ADC  (pdf, 327 kB) Technical Articles PDF
Proper Grounding Is Critical For High-Speed Systems
... by Walt Kester and James Bryant, Analog Devices, Inc. (Wireless Systems Design, May 2000)
Technical Articles HTML
DNL and Some of its Effects on Converter Performance
... by Brad Brannon, Analog Devices, Inc. (Wireless Design & Development, June 2001)
Technical Articles HTML
Correlating High-Speed ADC Performance to Multicarrier 3G Requirements
by Brad Brannon (RF Design, 6/1/2003)
Technical Articles HTML
Ultrasound Analog Electronics Primer
(Analog Dialogue, Vol. 33, No. 5, May, 1999)
Analog Dialogue HTML
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD9224 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD9224ARSZ Status: Production 28 ld SSOP 28 Ind Tube, 47 $14.34 $12.19 Y  Material Info PCN Purchase
AD9224ARSZRL Status: Production 28 ld SSOP 28 Ind Reel, 1500 - $12.19 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.


沪ICP备09046653号
content here.
content here.

Review this Product

Close