Add to Signal Chain Designer

AD9219:  Quad, 10-Bit, 40/65 MSPS Serial LVDS 1.8 V A/D Converter

Product Details


The AD9219 is a quad, 10-bit, 40/65 MSPS analog-to-digital con- verter (ADC) with an on-chip sample-and-hold circuit designed for low cost, low power, small size, and ease of use. The product operates at a conversion rate of up to 65 MSPS and is optimized for outstanding dynamic performance and low power in applications where a small package size is critical.

The ADC requires a single 1.8 V power supply and LVPECL-/ CMOS-/LVDS-compatible sample rate clock for full performance operation. No external reference or driver components are required for many applications.

The ADC automatically multiplies the sample rate clock for the appropriate LVDS serial data rate. A data clock output (DCO) for capturing data on the output and a frame clock output (FCO) for signaling a new output byte are provided. Individual-channel power-down is supported and typically consumes less than 2 mW when all channels are disabled.

The ADC contains several features designed to maximize flexibility and minimize system cost, such as programmable clock and data alignment and programmable digital test pattern generation. The available digital test patterns include built-in deterministic and pseudorandom patterns, along with custom user- defined test patterns entered via the serial port interface (SPI).

The AD9219 is available in an RoHS compliant, 48-lead LFCSP. It is specified over the industrial temperature range of −40°C to +85°C.

Product Highlights

  1. Small Footprint. Four ADCs are contained in a small, space-saving package.
  2. Low power of 94 mW/channel at 65 MSPS.
  3. Ease of Use. A data clock output (DCO) is provided that operates at frequencies of up to 390 MHz and supports double data rate (DDR) operation.
  4. User Flexibility. The SPI control offers a wide range of flexible features to meet specific system requirements.
  5. Pin-Compatible Family. This includes the AD9287 (8-bit), AD9228 (12-bit), and AD9259 (14-bit).

Applications

  • Medical imaging and nondestructive ultrasound
  • Portable ultrasound and digital beam-forming systems
  • Quadrature radio receivers
  • Diversity radio receivers
  • Tape drives
  • Optical networking
  • Test equipment
  • FEATURES and BENEFITS

    • 4 ADCs integrated into 1 package
    • 94 mW ADC power per channel at 65 MSPS
    • SNR = 60 dB (to Nyquist)
    • ENOB = 9.7 bits
    • SFDR = 78 dBc (to Nyquist)
    • Excellent linearity
      - DNL = ±0.2 LSB (typical)
      - INL = ±0.3 LSB (typical)
    • Serial LVDS (ANSI-644, default)
      - Low power, reduced signal option (similar to IEEE 1596.3)
    • Data and frame clock outputs
    • 315 MHz full-power analog bandwidth
    • 2 V p-p input voltage range
    • 1.8 V supply operation
    • Serial port control
      Full-chip and individual-channel power-down modes
      Flexible bit orientation
      Built-in and custom digital test pattern generation
      Programmable clock and data alignment
      Programmable output resolution
      Standby mode

    Functional Block Diagram for AD9219

    Of Note ...

    To drive this ADC in DC-coupled applications, we suggest AD8132 or AD8139. To drive this ADC in AC-coupled applications, we suggest AD8351. To select a VGA to use with this ADC, please visit our VGA selection table.

    For additional ADI Healthcare Products and related information, please visit www.analog.com/healthcare

    Documentation

    Title Content Type File Type
    AD9219: Quad, 10-Bit, 40/65 MSPS Serial LVDS 1.8 V ADC Data Sheet (Rev E, 12/2011) (pdf, 1949 kB) Data Sheets PDF
    AN-1142: Techniques for High Speed ADC PCB Layout  (pdf, 392 kB) Application Notes PDF
    AN-282: Fundamentals of Sampled Data Systems  (pdf, 2131 kB) Application Notes PDF
    AN-737: How ADIsimADC Models an ADC  (pdf, 373 kB) Application Notes PDF
    AN-827: A Resonant Approach to Interfacing Amplifiers to Switched-Capacitor ADCs  (pdf, 203 kB) Application Notes PDF
    AN-905: VisualAnalog Converter Evaluation Tool Version 1.0 User Manual  (pdf, 2124 kB) Application Notes PDF
    AN-935: Designing an ADC Transformer-Coupled Front End  (pdf, 363 kB) Application Notes PDF
    AN-835: Understanding High Speed ADC Testing and Evaluation  (pdf, 985 kB) Application Notes PDF
    AN-586: LVDS Outputs for High Speed A/D Converters  (pdf, 207 kB)
    High Speed ADCs Uses LVDS (Low-Voltage Differential Signaling) to Minimize Performance Limitations In ADC Applications When Providing High Speed Data Output
    Application Notes PDF
    AN-812:  MicroController-Based Serial Port Interface (SPI) Boot Circuit (pdf, 452,449 bytes)  (pdf, 441 kB)
    This application note describes the operation of a general-purpose, microcontroller-based Serial Port Interface (SPI) boot circuit.
    Application Notes PDF
    AN-715: A First Approach to IBIS Models: What They Are and How They Are Generated  (pdf, 370 kB) Application Notes PDF
    AN-345: Grounding for Low-and-High-Frequency Circuits  (pdf, 455 kB)
    Know Your Ground and Signal Paths for Effective Designs. Current Flow Seeks Path of Least Impedance-Not Just Resistance....
    Application Notes PDF
    AN-756: Sampled Systems and the Effects of Clock Phase Noise and Jitter  (pdf, 291 kB) Application Notes PDF
    AN-501: Aperture Uncertainty and ADC System Performance  (pdf, 227 kB)
    A Key Concern in IF Sampling is that of Aperture Uncertainty (Jitter)
    Application Notes PDF
    MS-2210: Designing Power Supplies for High Speed ADC  (pdf, 327 kB) Technical Articles PDF
    Matching An ADC To A Transformer
    by Rob Reeder, Analog Devices, Inc.
    (Microwaves & RF, 7/2007)
    Technical Articles HTML
    Analog Front End Improves Ultrasound Images
    (eeProductCenter, 9/19/2005)
    Product Reviews HTML
    RAQs index Rarely Asked Questions HTML
    Glossary of EE Terms Glossary HTML

    Design Tools,Models,Drivers & Software

    Title Content Type File Type
    ADIsimADC
    ADIsimADC is Analog Devices' Analog-to-Digital Behavioral Model that accurately models the typical performance characteristics of many of our High Speed Converters. The model faithfully reproduces the errors associated with both static and dynamic features such as AC linearity, clock jitter, and many other product specific anomalies.
    ADIsim Design/Simulation Tools HTML
    AD9219 IBIS Model IBIS Models HTML

    Evaluation Kits & Symbols & Footprints

    Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

    Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

    SampleSample & Buy

    Price, packaging, availability

    AD9219 Model Options
    Model Package Pins Temp.
    Range
    Packing,
    Qty
    Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    AD9219ABCPZ-40 Status: Production 48 ld LFCSP (7x7x.85mm w/5.5mm Pad) 48 Ind Tray, 260 $16.66 $14.17 Y  Material Info Notify Me Purchase
    AD9219ABCPZ-65 Status: Production 48 ld LFCSP (7x7x.85mm w/5.5mm Pad) 48 Ind Tray, 260 $19.04 $16.19 Y  Material Info Notify Me Purchase
    AD9219ABCPZRL7-40 Status: Production 48 ld LFCSP (7x7x.85mm w/5.5mm Pad) 48 Ind Reel, 750 $16.66 $14.17 Y  Material Info Notify Me Purchase
    AD9219ABCPZRL7-65 Status: Last Time Buy 48 ld LFCSP (7x7x.85mm w/5.5mm Pad) 48 Ind Reel, 750 - - Y  Material Info PDN Purchase
    Price Table Help

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    AD9219 Evaluation Board
    Model Description Price RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    AD9219-65EBZ Status: Production Evaluation Board $202.40 Yes -

    Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

    Check Inventory & Purchase

    View Sales and Distribution Offices

    沪ICP备09046653号
    content here.
    content here.

    Review this Product

    Close