Add to Signal Chain Designer

AD9212:  Octal, 10-Bit, 40 MSPS/65 MSPS, Serial LVDS, 1.8 V ADC

Product Details


The AD9212 is an octal, 10-bit, 40 MSPS/65 MSPS ADC with an on-chip sample-and-hold circuit designed for low cost, low power, small size, and ease of use. Operating at a conversion rate of up to 65 MSPS, it is optimized for outstanding dynamic performance and low power in applications where a small package size is critical.

The ADC requires a single 1.8 V power supply and LVPECL-/ CMOS-/LVDS-compatible sample rate clock for full performance operation. No external reference or driver components are required for many applications.

The ADC automatically multiplies the sample rate clock for the appropriate LVDS serial data rate. A data clock (DCO) for capturing data on the output and a frame clock (FCO) for signaling a new output byte are provided. Individual channel power-down is supported and typically consumes less than 2 mW when all channels are disabled.

ThThe ADC contains several features designed to maximize flexibility and minimize system cost, such as programmable clock and data alignment and programmable digital test pattern generation. The available digital test patterns include built-in deterministic and pseudorandom patterns, along with custom user- defined test patterns entered via the serial port interface (SPI).

The AD9212 is available in a RoHS-compliant, 64-lead LFCSP. It is specified over the industrial temperature range of −40°C to +85°C.

Product Highlights

  1. Small Footprint. Eight ADCs are contained in a small package.
  2. Low Power of 100 mW per Channel at 65 MSPS.
  3. Ease of Use. A data clock output (DCO) operates up to 300 MHz and supports double data rate (DDR) operation.
  4. User Flexibility. SPI control offers a wide range of flexible features to meet specific system requirements.
  5. Pin-Compatible Family. This includes the AD9222 (12-bit) and AD9252 (14-bit).

Applications

  • Medical imaging and nondestructive ultrasound
  • Portable ultrasound and digital beam-forming systems
  • Quadrature radio receivers
  • Diversity radio receivers
  • Tape drives
  • Optical networking
  • Test equipment

FEATURES and BENEFITS

  • 8 analog-to-digital converters (ADCs) integrated into 1 package
  • 100 mW ADC power per channel at 65 MSPS
  • SNR = 60.8 dB (to Nyquist)
  • ENOB = 9.8 bits
  • SFDR = 80 dBc (to Nyquist)
  • Excellent linearity
    - DNL = ±0.3 LSB (typical); INL = ±0.4 LSB (typical)
  • Serial LVDS (ANSI-644, default)
  • Low power, reduced signal option (similar to IEEE 1596.3)
  • Data and frame clock outputs
  • 325 MHz, full-power analog bandwidth
  • 2 V p-p input voltage range
  • 1.8 V supply operation
  • Please See the Data Sheet for Additional Information

Functional Block Diagram for AD9212

Of Note ...

To drive this ADC in DC-coupled applications, we suggest AD8139. To drive this ADC in AC-coupled applications, we suggest AD8351. To select a VGA to use with this ADC, please visit our VGA selection table.

Documentation

Title Content Type File Type
AD9212:Octal, 10-Bit, 40 MSPS/65 MSPS, Serial LVDS, 1.8 V ADC Data Sheet (Rev E, 12/2011) (pdf, 2178 kB) Data Sheets PDF
AN-1142: Techniques for High Speed ADC PCB Layout  (pdf, 392 kB) Application Notes PDF
AN-282: Fundamentals of Sampled Data Systems  (pdf, 2131 kB) Application Notes PDF
AN-737: How ADIsimADC Models an ADC  (pdf, 373 kB) Application Notes PDF
AN-827: A Resonant Approach to Interfacing Amplifiers to Switched-Capacitor ADCs  (pdf, 203 kB) Application Notes PDF
AN-905: VisualAnalog Converter Evaluation Tool Version 1.0 User Manual  (pdf, 2124 kB) Application Notes PDF
AN-935: Designing an ADC Transformer-Coupled Front End  (pdf, 363 kB) Application Notes PDF
AN-835: Understanding High Speed ADC Testing and Evaluation  (pdf, 985 kB) Application Notes PDF
AN-812:  MicroController-Based Serial Port Interface (SPI) Boot Circuit (pdf, 452,449 bytes)  (pdf, 441 kB)
This application note describes the operation of a general-purpose, microcontroller-based Serial Port Interface (SPI) boot circuit.
Application Notes PDF
AN-742: Frequency Domain Response of Switched-Capacitor ADCs  (pdf, 401 kB) Application Notes PDF
AN-715: A First Approach to IBIS Models: What They Are and How They Are Generated  (pdf, 370 kB) Application Notes PDF
AN-345: Grounding for Low-and-High-Frequency Circuits  (pdf, 455 kB)
Know Your Ground and Signal Paths for Effective Designs. Current Flow Seeks Path of Least Impedance-Not Just Resistance....
Application Notes PDF
AN-756: Sampled Systems and the Effects of Clock Phase Noise and Jitter  (pdf, 291 kB) Application Notes PDF
AN-501: Aperture Uncertainty and ADC System Performance  (pdf, 227 kB)
A Key Concern in IF Sampling is that of Aperture Uncertainty (Jitter)
Application Notes PDF
MS-2210: Designing Power Supplies for High Speed ADC  (pdf, 327 kB) Technical Articles PDF
Analog - First 14-Bit High-Speed Octal ADC Meets Medical Needs
(ElectroPages, 9/13/2006)
Product Reviews HTML
Octal ADCs Advance Ultraportable Medical Designs
(eeProductCenter, 9/15/2006)
Product Reviews HTML
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
AD9212 IBIS Models IBIS Models HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD9212 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD9212ABCPZ-40 Status: Production 64 ld LFCSP (9x9mm, 7.5mm exposed pad) 64 Ind Tray, 260 $33.32 $28.34 Y  Material Info Notify Me Purchase
AD9212ABCPZ-65 Status: Production 64 ld LFCSP (9x9mm, 7.5mm exposed pad) 64 Ind Tray, 260 $38.08 $32.38 Y  Material Info Notify Me Purchase
AD9212ABCPZRL7-40 Status: Last Time Buy 64 ld LFCSP (9x9mm, 7.5mm exposed pad) 64 Ind Reel, 750 - - Y  Material Info PDN Purchase
AD9212ABCPZRL7-65 Status: Last Time Buy 64 ld LFCSP (9x9mm, 7.5mm exposed pad) 64 Ind Reel, 750 - - Y  Material Info PDN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

AD9212 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD9212-65EBZ Status: Production Evaluation Board $250.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices

沪ICP备09046653号
content here.
content here.

Review this Product

Close