Add to Signal Chain Designer

AD9204:  10-Bit, 20 MSPS/40 MSPS/65 MSPS/80 MSPS, 1.8 V Dual Analog-to-Digital Converter

Product Details


The AD9204 is a monolithic, dual-channel, 1.8 V supply, 10-bit, 20 MSPS/40 MSPS/65 MSPS/80 MSPS analog-to-digital converter (ADC). It features a high performance sample-and-hold circuit and on-chip voltage reference.

The product uses multistage differential pipeline architecture with output error correction logic to provide 10-bit accuracy at 80 MSPS data rates and to guarantee no missing codes over the full operating temperature range.

The ADC contains several features designed to maximize flexibility and minimize system cost, such as programmable clock and data alignment and programmable digital test pattern generation. The available digital test patterns include built-in deterministic and pseudorandom patterns, along with custom user-defined test patterns entered via the serial port interface (SPI).

A differential clock input controls all internal conversion cycles. An optional duty cycle stabilizer (DCS) compensates for wide variations in the clock duty cycle while maintaining excellent overall ADC performance.

The digital output data is presented in offset binary, gray code, or twos complement format. A data output clock (DCO) is provided for each ADC channel to ensure proper latch timing with receiving logic. Both 1.8 V and 3.3 V CMOS levels are supported and output data can be multiplexed onto a single output bus.

The AD9204 is available in a 64-lead RoHS compliant LFCSP and is specified over the industrial temperature range (−40°C to +85°C).

Product Highlights

  1. The AD9204 operates from a single 1.8 V analog power supply and features a separate digital output driver supply to accommodate 1.8 V to 3.3 V logic families.
  2. The patented sample-and-hold circuit maintains excellent performance for input frequencies up to 200 MHz and is designed for low cost, low power, and ease of use.
  3. A standard serial port interface supports various product features and functions, such as data output formatting, internal clock divider, power-down, DCO/DATA timing and offset adjustments, and voltage reference modes.
  4. The AD9204 is packaged in a 64-lead RoHS compliant LFCSP that is pin compatible with the AD9268 16-bit ADC, the AD9251 and AD9258 14-bit ADCs, and the AD9231 12-bit ADC, enabling a simple migration path between 10-bit and 16-bit converters sampling from 20 MSPS to 125 MSPS.

Applications

  • Communications
  • Diversity radio systems
  • Multimode digital receivers
    GSM, EDGE, W-CDMA, LTE, CDMA2000, WiMAX, TD-SCDMA
  • I/Q demodulation systems
  • Smart antenna systems
  • Battery-powered instruments
  • Handheld scope meters
  • Ultrasound
  • Radar/LIDAR
  • PET/SPECT imaging

FEATURES and BENEFITS

  • 1.8 V analog supply operation
  • 1.8 V to 3.3 V output supply
  • SNR
    61.3 dBFS at 9.7 MHz input
    61.0 dBFS at 200 MHz input
  • SFDR
    75 dBc at 9.7 MHz input
    73 dBc at 200 MHz input
  • Low power
    30 mW per channel at 20 MSPS
    63 mW per channel at 80 MSPS
  • Differential input with 700 MHz bandwidth
  • On-chip voltage reference and sample-and-hold circuit
  • DNL = ±0.11 LSB
  • Please see data sheet for additional features.

Functional Block Diagram for AD9204

Documentation

Title Content Type File Type
AD9204: 10-Bit, 20 MSPS/40 MSPS/65 MSPS/80 MSPS, 1.8 V Dual Analog-to-Digital Converter Data Sheet (Rev 0, 08/2009) (pdf, 142 kB) Data Sheets PDF
AN-1142: Techniques for High Speed ADC PCB Layout  (pdf, 392 kB) Application Notes PDF
AN-878: High Speed ADC SPI Control Software  (pdf, 585 kB) Application Notes PDF
AN-827: A Resonant Approach to Interfacing Amplifiers to Switched-Capacitor ADCs  (pdf, 203 kB) Application Notes PDF
AN-877: Interfacing to High Speed ADCs via SPI  (pdf, 1594 kB) Application Notes PDF
AN-905: VisualAnalog Converter Evaluation Tool Version 1.0 User Manual  (pdf, 2124 kB) Application Notes PDF
AN-935: Designing an ADC Transformer-Coupled Front End  (pdf, 363 kB) Application Notes PDF
AN-812:  MicroController-Based Serial Port Interface (SPI) Boot Circuit (pdf, 452,449 bytes)  (pdf, 441 kB)
This application note describes the operation of a general-purpose, microcontroller-based Serial Port Interface (SPI) boot circuit.
Application Notes PDF
AN-742: Frequency Domain Response of Switched-Capacitor ADCs  (pdf, 401 kB) Application Notes PDF
UG-003: Evaluating the AD9650/AD9268/AD9258/AD9251/AD9231/AD9204 Analog-to-Digital Converters  (pdf, 2699 kB) User Guides PDF
MS-2210: Designing Power Supplies for High Speed ADC  (pdf, 327 kB) Technical Articles PDF
Improve The Design Of Your Passive Wideband ADC Front-End Network
As converter technology improves, so does the demand to resolve very high intermediate frequencies (IFs) accurately at high speeds. This poses two challenges: the converter design itself and the front-end design that couples the signal content to the converter. Even if the converter itself is excellent, the front end must be able to preserve the signal quality too.
(Electronic Design, 3/26/2010)
Technical Articles HTML
Peak High-speed Performance even at low power. Overview HTML
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
ADIsimADC
ADIsimADC is Analog Devices' Analog-to-Digital Behavioral Model that accurately models the typical performance characteristics of many of our High Speed Converters. The model faithfully reproduces the errors associated with both static and dynamic features such as AC linearity, clock jitter, and many other product specific anomalies.
ADIsim Design/Simulation Tools HTML
AD9204 IBIS Models IBIS Models HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

Product Recommendations & Reference Designs

Companion Products

Suggested Companion Products


Recommended Driver Amplifiers for the AD9204

  • For differential RF/IF, we recommend the ADL5561 or the ultra low distortion ADL5562.
Recommended VGA's for the AD9204
  • For an independent, dual channel, digitally controlled VGA, we suggest the AD8372.
  • For an ultralow distortion, IF dual channel VGA, we recommend the AD8376.
Recommended Clock Drivers for the AD9204
  • For low jitter performance and integrated VCO, we recommend the AD9520-0 and AD9522-0.
Recommended Power Solutions
  • For selecting voltage regulator products, use ADIsimPower.

Were these recommendations helpful?

SampleSample & Buy

Price, packaging, availability

AD9204 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD9204BCPZ-20 Status: Production 64 ld LFCSP (9x9mm, 6.20mm exposed pad) 64 Ind Tray, 260 $5.88 $5.00 Y  Material Info Notify Me Purchase
AD9204BCPZ-40 Status: Production 64 ld LFCSP (9x9mm, 6.20mm exposed pad) 64 Ind Tray, 260 $8.47 $7.20 Y  Material Info Notify Me Purchase
AD9204BCPZ-65 Status: Production 64 ld LFCSP (9x9mm, 6.20mm exposed pad) 64 Ind Tray, 260 $8.82 $7.50 Y  Material Info Notify Me Purchase
AD9204BCPZ-80 Status: Production 64 ld LFCSP (9x9mm, 6.20mm exposed pad) 64 Ind Tray, 260 $11.77 $10.00 Y  Material Info Notify Me Purchase
AD9204BCPZRL7-20 Status: Production 64 ld LFCSP (9x9mm, 6.20mm exposed pad) 64 Ind Reel, 750 $5.88 $5.00 Y  Material Info Notify Me Purchase
AD9204BCPZRL7-40 Status: Production 64 ld LFCSP (9x9mm, 6.20mm exposed pad) 64 Ind Reel, 750 $8.47 $7.20 Y  Material Info Notify Me Purchase
AD9204BCPZRL7-65 Status: Production 64 ld LFCSP (9x9mm, 6.20mm exposed pad) 64 Ind Reel, 750 $8.82 $7.50 Y  Material Info Notify Me Purchase
AD9204BCPZRL7-80 Status: Production 64 ld LFCSP (9x9mm, 6.20mm exposed pad) 64 Ind Reel, 750 $11.77 $10.00 Y  Material Info Notify Me Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

AD9204 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD9204-20EBZ Status: Production Evaluation Board $200.00 Yes -
AD9204-40EBZ Status: Production Evaluation Board $200.00 Yes -
AD9204-65EBZ Status: Production Evaluation Board $200.00 Yes -
AD9204-80EBZ Status: Production Evaluation Board $200.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices

沪ICP备09046653号
content here.
content here.

Review this Product

Close