Add to Signal Chain Designer

AD9200:  10-Bit, 20 MSPS, 80 mW CMOS A/D Converter

Product Details


The AD9200 is a monolithic, single supply, 10-bit, 20 MSPS analog-to-digital converter with an on-chip sample-and-hold amplifier and voltage reference. The AD9200 uses a multistage differential pipeline architecture at 20 MSPS data rates and guarantees no missing codes over the full operating temperature range.

The input of the AD9200 has been designed to ease the development of both imaging and communications systems. The user can select a variety of input ranges and offsets and can drive the input either single-ended or differentially.

The sample-and-hold (SHA) amplifier is equally suited for both multiplexed systems that switch full-scale voltage levels in successive channels and sampling single-channel inputs at frequencies up to and beyond the Nyquist rate. AC coupled input signals can be shifted to a predetermined level, with an onboard clamp circuit (AD9200ARS, AD9200KST). The dynamic performance is excellent.

The AD9200 has an onboard programmable reference. An external reference can also be chosen to suit the dc accuracy and temperature drift requirements of the application.

A single clock input is used to control all internal conversion cycles. The digital output data is presented in straight binary output format. An out-of-range signal (OTR) indicates an overflow condition which can be used with the most significant bit to determine low or high overflow.

The AD9200 can operate with supply range from 2.7 V to 5.5 V, ideally suiting it for low power operation in high speed portable applications.

The AD9200 is specified over the industrial (­40°C to +85°C) and commercial (0°C to +70°C) temperature ranges.

FEATURES and BENEFITS

  • Pin-Compatible with AD876
  • Power Dissipation: 80 mW (3 V Supply)
  • Operation Between 2.7 V and 5.5 V Supply
  • Differential Nonlinearity: 0.5 LSB
  • Power-Down (Sleep) Mode
  • Three-State Outputs
  • Out-of-Range Indicator
  • Built-In Clamp Function (DC Restore)
  • Adjustable On-Chip Voltage Reference
  • IF Undersampling to 135 MHz

Functional Block Diagram for AD9200

Documentation

Title Content Type File Type
AD9200: Complete 10-Bit, 20 MSPS, 80mW CMOS A/D Converter Data Sheet  (Rev E, 08/1999) (pdf, 338 kB) Data Sheets PDF
AN-282: Fundamentals of Sampled Data Systems  (pdf, 2131 kB) Application Notes PDF
AN-737: How ADIsimADC Models an ADC  (pdf, 373 kB) Application Notes PDF
AN-905: VisualAnalog Converter Evaluation Tool Version 1.0 User Manual  (pdf, 2124 kB) Application Notes PDF
AN-935: Designing an ADC Transformer-Coupled Front End  (pdf, 363 kB) Application Notes PDF
AN-835: Understanding High Speed ADC Testing and Evaluation  (pdf, 985 kB) Application Notes PDF
AN-715: A First Approach to IBIS Models: What They Are and How They Are Generated  (pdf, 370 kB) Application Notes PDF
AN-345: Grounding for Low-and-High-Frequency Circuits  (pdf, 455 kB)
Know Your Ground and Signal Paths for Effective Designs. Current Flow Seeks Path of Least Impedance-Not Just Resistance....
Application Notes PDF
AN-756: Sampled Systems and the Effects of Clock Phase Noise and Jitter  (pdf, 291 kB) Application Notes PDF
AN-501: Aperture Uncertainty and ADC System Performance  (pdf, 227 kB)
A Key Concern in IF Sampling is that of Aperture Uncertainty (Jitter)
Application Notes PDF
AN-302: 02: Exploit Digital Advantages in an SSB Receiver  (pdf, 417 kB) Application Notes PDF
UG-173: High Speed ADC USB FIFO Evaluation Kit (HSC-ADC-EVALB-DCZ)  (pdf, 774 kB) User Guides PDF
MS-2210: Designing Power Supplies for High Speed ADC  (pdf, 327 kB) Technical Articles PDF
Correlating High-Speed ADC Performance to Multicarrier 3G Requirements
by Brad Brannon (RF Design, 6/1/2003)
Technical Articles HTML
DNL and Some of its Effects on Converter Performance
... by Brad Brannon, Analog Devices, Inc. (Wireless Design & Development, June 2001)
Technical Articles HTML
Proper Grounding Is Critical For High-Speed Systems
... by Walt Kester and James Bryant, Analog Devices, Inc. (Wireless Systems Design, May 2000)
Technical Articles HTML
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD9200 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD9200ARS Status: Production 28 ld SSOP 28 Ind Tube, 47 $3.43 $2.92 N  Material Info PCN Purchase
AD9200ARSZ Status: Production 28 ld SSOP 28 Ind Tube, 47 $2.98 $2.53 Y  Material Info PCN Purchase
AD9200JRSZ Status: Production 28 ld SSOP 28 Comm. Tube, 47 $2.98 $2.53 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.


沪ICP备09046653号
content here.
content here.

Review this Product

Close