Add to Signal Chain Designer

AD9059:  Dual 8-Bit, 60 MSPS A/D Converter

Product Details


The AD9059 is a dual 8-bit monolithic analog-to-digital converter optimized for low cost, low power, small size, and ease of use. With a 60 MSPS encode rate capability and full-power analog bandwidth of 120 MHz typical, the component is ideal for applications requiring multiple ADCs with excellent dynamic performance.

To minimize system cost and power dissipation, the AD9059 includes an internal +2.5 V reference and dual track-and-hold circuits. The ADC requires only a +5 V power supply and an encode clock. No external reference or driver components are required for many applications.

The AD9059's single encode input is TTL/CMOS compatible and simultaneously controls both internal ADC channels. The parallel 8-bit digital outputs can be operated from +5 V or +3 V supplies. A power-down function may be exercised to bring total consumption to < 12 mW when ADC data is not required for lengthy periods of time. In power-down mode the digital outputs are driven to a high impedance state.

Fabricated on an advanced BiCMOS process, the AD9059 is available in a space saving 28-lead surface mount plastic package (28 SSOP) and is specified over the industrial (-40°C to +85°C) temperature range.

Customers desiring single channel digitization may consider the AD9057, a single 8-bit, 60 MSPS monolithic based on the AD9059 ADC core. The AD9057 is available in a 20-lead surface mount plastic package (20 SSOP) and is specified over the industrial temperature range.

FEATURES and BENEFITS

  • Dual 8-Bit ADCs on a Single Chip
  • Low Power: 400 mW Typical
  • On-Chip 2.5 V Reference and Track-and-Hold
  • 1 V p-p Analog Input Range
  • Single 5 V Supply Operation
  • 5 V or 3 V Logic Interface
  • 120 MHz Analog Bandwidth
  • Power-Down Mode: <12 mW

Functional Block Diagram for AD9059

Of Note ...

To drive this ADC in DC-coupled applications, we suggest AD8132 or ADA4937-1. To drive this ADC in AC-coupled applications, we suggest AD8351.

Documentation

Title Content Type File Type
AD9059: Dual 8-Bit, 60 MSPS A/D Converter Data Sheet  (Rev A, 05/2003) (pdf, 226 kB) Data Sheets PDF
AN-737: How ADIsimADC Models an ADC  (pdf, 373 kB) Application Notes PDF
AN-715: A First Approach to IBIS Models: What They Are and How They Are Generated  (pdf, 370 kB) Application Notes PDF
AN-756: Sampled Systems and the Effects of Clock Phase Noise and Jitter  (pdf, 291 kB) Application Notes PDF
AN-501: Aperture Uncertainty and ADC System Performance  (pdf, 227 kB)
A Key Concern in IF Sampling is that of Aperture Uncertainty (Jitter)
Application Notes PDF
AN-302: 02: Exploit Digital Advantages in an SSB Receiver  (pdf, 417 kB) Application Notes PDF
MS-2210: Designing Power Supplies for High Speed ADC  (pdf, 327 kB) Technical Articles PDF
Correlating High-Speed ADC Performance to Multicarrier 3G Requirements
by Brad Brannon (RF Design, 6/1/2003)
Technical Articles HTML
DNL and Some of its Effects on Converter Performance
... by Brad Brannon, Analog Devices, Inc. (Wireless Design & Development, June 2001)
Technical Articles HTML
Proper Grounding Is Critical For High-Speed Systems
... by Walt Kester and James Bryant, Analog Devices, Inc. (Wireless Systems Design, May 2000)
Technical Articles HTML
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD9059 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD9059BRS Status: Production 28 ld SSOP 28 Ind Tube, 47 $20.14 $14.51 N  Material Info PCN Purchase
AD9059BRS-REEL Status: Production 28 ld SSOP 28 Ind Reel, 1500 - $14.51 N  Material Info PCN Purchase
AD9059BRSZ Status: Production 28 ld SSOP 28 Ind Tube, 47 $18.35 $13.23 Y  Material Info PCN Purchase
AD9059BRSZ-REEL Status: Production 28 ld SSOP 28 Ind Reel, 1500 - $13.23 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.


沪ICP备09046653号
content here.
content here.

Review this Product

Close