Add to Signal Chain Designer

AD9057:  8-Bit, 40/60/80 MSPS A/D Converter

Product Details


The AD9057 is an 8-bit monolithic analog-to-digital converter optimized for low cost, low power, small size, and ease of use. With a 40 MSPS, 60 MSPS or 80 MSPS encode rates capability and full-power analog bandwidth of 120 MHz, the component is ideal for applications requiring excellent dynamic performance.

To minimize system cost and power dissipation, the AD9057 includes an internal +2.5 V reference and a track-and-hold circuit. The user must provide only a +5 V power supply and an encode clock. No external reference or driver components are required for many applications.

The AD9057's encode input is TTL/CMOS compatible and the 8-bit digital outputs can be operated from +5 V or +3 V supplies. A power-down function may be exercised to bring total consumption to < 10 mW. In power-down mode the digital outputs are driven to a high impedance state.

Fabricated on an advanced BiCMOS process, the AD9057 is available in a space saving 20-lead surface mount plastic package (20 SSOP) and is specified over the industrial (-40°C to +85°C) temperature range.

Customers desiring multichannel digitization may consider the AD9059, a dual 8-bit, 60 MSPS monolithic based on the AD9057 ADC core. The AD9059 is available in a 28-lead surface mount plastic package (28 SSOP) and is specified over the industrial temperature range.

FEATURES and BENEFITS

  • 8-Bit, Low Power ADC: 200 mW Typical
  • 120 MHz Analog Bandwidth
  • On-Chip 2.5 V Reference and Track-and-Hold
  • 1 V p-p Analog Input Range
  • Single 5 V Supply Operation
  • 5 V or 3 V Logic Interface
  • Power-Down Mode: <10 mW
  • 3 Performance Grades
    (40 MSPS, 60 MSPS, 80 MSPS)

Functional Block Diagram for AD9057

Of Note ...

To drive this ADC in DC-coupled applications, we suggest AD8231. To drive this ADC in AC-coupled applications, we suggest AD8351 or AD8352.

Documentation

Title Content Type File Type
AD9057: 8-Bit, 40/60/80 MSPS A/D Converter Data Sheet  (Rev D, 05/2003) (pdf, 354 kB) Data Sheets PDF
AN-737: How ADIsimADC Models an ADC  (pdf, 373 kB) Application Notes PDF
AN-715: A First Approach to IBIS Models: What They Are and How They Are Generated  (pdf, 370 kB) Application Notes PDF
AN-756: Sampled Systems and the Effects of Clock Phase Noise and Jitter  (pdf, 291 kB) Application Notes PDF
AN-501: Aperture Uncertainty and ADC System Performance  (pdf, 227 kB)
A Key Concern in IF Sampling is that of Aperture Uncertainty (Jitter)
Application Notes PDF
AN-348: Avoiding Passive-Component Pitfalls  (pdf, 931 kB)
The Wrong Passive Component Can Derail Even the Best Op Amp or Data Converter. Here Are Some Basic Traps to Watch For.
Application Notes PDF
MS-2210: Designing Power Supplies for High Speed ADC  (pdf, 327 kB) Technical Articles PDF
DNL and Some of its Effects on Converter Performance
... by Brad Brannon, Analog Devices, Inc. (Wireless Design & Development, June 2001)
Technical Articles HTML
Proper Grounding Is Critical For High-Speed Systems
... by Walt Kester and James Bryant, Analog Devices, Inc. (Wireless Systems Design, May 2000)
Technical Articles HTML
Correlating High-Speed ADC Performance to Multicarrier 3G Requirements
by Brad Brannon (RF Design, 6/1/2003)
Technical Articles HTML
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
AD9057 IBIS Models IBIS Models HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD9057 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD9057BRSZ-40 Status: Production 20 ld SSOP 20 Tube, 66 $3.01 $2.56 Y  Material Info PCN Purchase
AD9057BRSZ-60 Status: Production 20 ld SSOP 20 Tube, 66 $3.40 $2.89 Y  Material Info PCN Purchase
AD9057BRSZ-80 Status: Production 20 ld SSOP 20 Tube, 66 $3.92 $3.34 Y  Material Info PCN Purchase
AD9057BRSZ-RL40 Status: Production 20 ld SSOP 20 Reel, 1500 - $2.56 Y  Material Info PCN Purchase
AD9057BRSZ-RL60 Status: Production 20 ld SSOP 20 Reel, 1500 - $2.89 Y  Material Info PCN Purchase
AD9057BRSZ-RL80 Status: Last Time Buy 20 ld SSOP 20 Reel, 1500 - - Y  Material Info PCN/PDN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.


沪ICP备09046653号
content here.
content here.

Review this Product

Close