Add to Signal Chain Designer

AD9051:  10-Bit, 60 MSPS A/D Converter

Product Details


The AD9051 is a complete 10-bit monolithic sampling analog-to- digital converter (ADC) with an onboard track-and-hold and reference. The unit is designed for low cost, high performance applications and requires only +5 V and an encode clock to achieve 60 MSPS sample rates with 10-bit resolution.

The encode clock is TTL compatible and the digital outputs are CMOS; both can operate with 5 V/3 V logic. The two-step architecture used in the AD9051 is optimized to provide the best dynamic performance available while maintaining low power consumption.

A 2.5 V reference is included onboard, or the user can provide an external reference voltage for gain control or matching of multiple devices. Fabricated on a state-of-the-art BiCMOS process, the AD9051 is packaged in a space saving surface mount package (SSOP)and is specified over the industrial temperature range
(–40 °C to +85 °C).

Applications

  • Medical Imaging
  • Digital Communications
  • Professional Video
  • Instrumentation
  • Set-Top Box
  • FEATURES and BENEFITS

    • 60 MSPS Sampling Rate
    • 9.3 Effective Number of Bits at Fin =10.3 MHz
    • 250 mW Total Power at 60 MSPS
    • Selectable Input Bandwidth of 50 MHz or
      130 MHz
    • On-Chip T/H and Voltage Reference
    • Single 5 V Supply Voltage
    • 5 V or 3 V Logic I/O Compatible
    • Input Range and Output
      Coding Options Available

    Functional Block Diagram for AD9051

    Documentation

    Title Content Type File Type
    AD9051: 10-Bit, 60 MSPS A/D Converter Data Sheet (Rev C, 11/2010) (pdf, 184 kB) Data Sheets PDF
    AN-282: Fundamentals of Sampled Data Systems  (pdf, 2131 kB) Application Notes PDF
    AN-737: How ADIsimADC Models an ADC  (pdf, 373 kB) Application Notes PDF
    AN-905: VisualAnalog Converter Evaluation Tool Version 1.0 User Manual  (pdf, 2124 kB) Application Notes PDF
    AN-935: Designing an ADC Transformer-Coupled Front End  (pdf, 363 kB) Application Notes PDF
    AN-835: Understanding High Speed ADC Testing and Evaluation  (pdf, 985 kB) Application Notes PDF
    AN-715: A First Approach to IBIS Models: What They Are and How They Are Generated  (pdf, 370 kB) Application Notes PDF
    AN-345: Grounding for Low-and-High-Frequency Circuits  (pdf, 455 kB)
    Know Your Ground and Signal Paths for Effective Designs. Current Flow Seeks Path of Least Impedance-Not Just Resistance....
    Application Notes PDF
    AN-756: Sampled Systems and the Effects of Clock Phase Noise and Jitter  (pdf, 291 kB) Application Notes PDF
    AN-501: Aperture Uncertainty and ADC System Performance  (pdf, 227 kB)
    A Key Concern in IF Sampling is that of Aperture Uncertainty (Jitter)
    Application Notes PDF
    UG-173: High Speed ADC USB FIFO Evaluation Kit (HSC-ADC-EVALB-DCZ)  (pdf, 774 kB) User Guides PDF
    How Ultrasound System Considerations Influence Front-End Component Choice
    There are major trade-offs to be considered when designing ultrasound front-end circuits. Performance parameters in the front-end circuit components affect diagnostic performance—and conversely, system configuration and objectives affect the choice of components.

    (Analog Dialogue, Vol. 36, No. 3, May-July, 2002)
    Analog Dialogue HTML
    Ultrasound Analog Electronics Primer
    (Analog Dialogue, Vol. 33, No. 5, May, 1999)
    Analog Dialogue HTML
    MS-2210: Designing Power Supplies for High Speed ADC  (pdf, 327 kB) Technical Articles PDF
    DNL and Some of its Effects on Converter Performance
    ... by Brad Brannon, Analog Devices, Inc. (Wireless Design & Development, June 2001)
    Technical Articles HTML
    Correlating High-Speed ADC Performance to Multicarrier 3G Requirements
    by Brad Brannon (RF Design, 6/1/2003)
    Technical Articles HTML
    Proper Grounding Is Critical For High-Speed Systems
    ... by Walt Kester and James Bryant, Analog Devices, Inc. (Wireless Systems Design, May 2000)
    Technical Articles HTML
    RAQs index Rarely Asked Questions HTML
    Glossary of EE Terms Glossary HTML

    Evaluation Kits & Symbols & Footprints

    Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

    SampleSample & Buy

    Price, packaging, availability

    AD9051 Model Options
    Model Package Pins Temp.
    Range
    Packing,
    Qty
    Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    AD9051BRSZ Status: Production 28 ld SSOP 28 Ind Tube, 47 $8.19 $6.96 Y  Material Info PCN Purchase
    AD9051BRSZ-2V Status: Production 28 ld SSOP 28 Ind Tube, 47 $8.19 $6.96 Y  Material Info PCN Purchase
    AD9051BRSZRL Status: Production 28 ld SSOP 28 Ind Reel, 1500 - $6.96 Y  Material Info PCN Purchase
    AD9051BRSZRL-2V Status: Production 28 ld SSOP 28 Ind Reel, 1500 - $6.96 Y  Material Info PCN Purchase
    Price Table Help

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.


    沪ICP备09046653号
    content here.
    content here.

    Review this Product

    Close