Add to Signal Chain Designer

AD876:  10-Bit 20 MSPS 160 mW CMOS A/D Converter

Product Details


The AD876 is a CMOS, 160 mW, 10-bit, 20 MSPS analog-to-digital converter (ADC). The AD876 has an on-chip input sample-and-hold amplifier. By implementing a multistage pipelined architecture with output error correction logic, the AD876 offers accurate performance and guarantees no missing codes over the full operating temperature range. Force and sense connections to the reference inputs minimize external voltage drops.

The AD876 can be placed into a stand-by mode of operation reducing the power below 50 mW. The AD876’s digital I/O interfaces to either +5 V or +3.3 V logic. Digital output pins can be placed in a high impedance state; the format of the output is straight binary coding.

The AD876's speed, resolution and single-supply operation ideally suit a variety of applications in video, multimedia, imaging, high speed data acquisition and communications. The AD876's low power and single-supply operation satisfy requirements for high speed portable applications. Its speed and resolution ideally suit charge coupled device (CCD) input systems such as color scanners, digital copiers, electronic still cameras and camcorders.

The AD876 comes in a space saving 28-pin SOIC and 48-pin thin quad flatpack (TQFP) and is specified over the commercial (0°C to +70°C) temperature range.

FEATURES and BENEFITS

  • CMOS 10-Bit 20 MSPS Sampling A/D Converter
  • Pin-Compatible 8-Bit Option
  • Power Dissipation: 160 mW
  • +5 V Single Supply Operation
  • Differential Nonlinearity: 0.5 LSB
  • Guaranteed No Missing Codes
  • Power Down (Standby) Mode
  • Three-State Outputs
  • Digital I/Os Compatible with +5 V
    or +3.3 V Logic
  • Adjustable Reference Input
  • Small Size: 28-Lead SOIC, 28-Lead
    SSOP, or 48-Lead Thin Quad
    Flatpack (TQFP)

Functional Block Diagram for AD876

Documentation

Title Content Type File Type
AD876: 10-Bit 20 MSPS 160 mW CMOS A/D Converter Data Sheet  (Rev B, 12/1997) (pdf, 335 kB) Data Sheets PDF
AN-297: Test Video A/D Converters Under Dynamic Conditions  (pdf, 731 kB) Application Notes PDF
MS-2210: Designing Power Supplies for High Speed ADC  (pdf, 327 kB) Technical Articles PDF
DNL and Some of its Effects on Converter Performance
... by Brad Brannon, Analog Devices, Inc. (Wireless Design & Development, June 2001)
Technical Articles HTML
Correlating High-Speed ADC Performance to Multicarrier 3G Requirements
by Brad Brannon (RF Design, 6/1/2003)
Technical Articles HTML
Proper Grounding Is Critical For High-Speed Systems
... by Walt Kester and James Bryant, Analog Devices, Inc. (Wireless Systems Design, May 2000)
Technical Articles HTML
A Pipelined Converter (AD876)
(Analog Dialogue, Vol. 29, No. 2, 1995)
Analog Dialogue HTML
14-Bit Monolithic ADCs: First to Sample Faster than 1 MSPS
(Analog Dialogue, Vol. 31, No. 2, 1997)
Analog Dialogue HTML
Ultrasound Analog Electronics Primer
(Analog Dialogue, Vol. 33, No. 5, May, 1999)
Analog Dialogue HTML
Choosing High-Speed Signal Processing Components for Ultrasound Systems
(Analog Dialogue, Vol. 29, No. 2, 1995)
Analog Dialogue HTML
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD876 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD876JR Status: Production 28 ld SOIC - Wide 28 Comm. Tube, 27 $4.31 $3.65 N  Material Info PCN Purchase
AD876JSTZ Status: Production 48 ld LQFP 48 Comm. Tray, 250 $10.36 $6.74 Y  Material Info PCN Purchase
AD876JSTZ-REEL Status: Last Time Buy 48 ld LFCSP 7x7mm (5.25EP) 48 Comm. Reel, 1000 - - Y  Material Info PCN/PDN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.


沪ICP备09046653号
content here.
content here.

Review this Product

Close