Energy Measurement : Application Notes
-
AN-950: Calibrating a Single-Phase Energy Meter Based on the ADE71xx/ADE75xx Family
(pdf, 978 kB)
-
AN-949: Compensating the ADE71xx/ADE75xx Family RTC for Accurate Timekeeping
(pdf, 238 kB)
-
AN-916: A Multifunction Power Meter Reference Design Based on the ADE71xx/ADE75xx Family
(pdf, 788 kB)
-
AN-679: A Low Cost Watt-Hour Energy Meter Based on the ADE7757
(pdf, 2661 kB)
-
AN-639: Frequently Asked Questions (FAQs) Analog Devices Energy (ADE) Products
(pdf, 165 kB)
-
AN-559: A Low Cost Watt-Hour Energy Meter Based on the ADE7755
(pdf, 2913 kB)
-
Electromagnetic Emissions Test Report on Solid State Energy Meter (pdf, 1037 kB)
This report describes electromagnetic immunity testing performed on September 9, 1999 through September
10, 1999 on the Solid State Energy Meter. Testing was performed
pursuant to IEC 1036:1996, a standard for alternating static watt-hour meters for active energy.
-
Electromagnetic Emissions Test Report on the AD7755 (pdf, 678 kB)
This document describes electromagnetic emissions testing performed on the Energy Meter
(AD7755) on September 8, 1999, pursuant to EN55022 requirements. It may be used to
demonstrate compliance with the European Union emissions requirements pursuant to the EMC directive
-
ADE7755 Reference Board Design (zip, 172 kB)
In Gerber Format
(zip, 176,278 bytes)