The ADE7166/ADE7169/ADE7566/ADE7569 evaluation kit includes an evaluation board and software . The kit comes with an isolated USB to UART converter (ADE8052-DWDL1) for communication and debugging purposes. The ADE7166/ADE7169/ADE7566/ADE7569 is supported by IAR development tools. Evaluation software developed in LabVIEW allows the performance of the ADE7166/ADE7169/ADE7566/ADE7569 to be evaluated without requiring the user to develop firmware.
Documentation
To download the evaluation board documentation, select link below:
UG-061: Evaluation Kit for the Single-Phase Energy Metering IC with 8052 MCU, RTC, and
LCD Driver (ADE71xx/ADE75xx/ADE51xx/ADE55xx Family) (pdf)
Code Development Tools
IAR Embedded workbench KickStart version featuring IDE, C Compiler, Simulator and Debugger (C code is 4k size limited). Download latest KickStart version, or purchase unlimited version directly from IAR
© 1995 - Analog Devices, Inc. All Rights Reserved