|
Solutions for your advanced metering infrastructure designs With more than 225 million meters using ADI signal processing, our responsibility goes beyond measuring electricity. We are committed to bringing new technologies, such as single chip metering ICs and ISM-band RF components, to the metering industry. These technologies reduce cost, extend communication ranges, provide greater performance, and increase reliability. The ADE51xx and ADE55xx families headline our broad portfolio of residential, commercial, and industrial metering ICs. Our simultaneous sampling SAR ADCs and Blackfin Processors are the building blocks of industry leading utility-grade power line monitors. For more information on ... |
Order your sample by following the sample links below.
| Part # | Description | Package | Price | Samples |
|---|---|---|---|---|
| Single-Phase LCD Display Energy Measurement ICs | ||||
| ADE5166 | Single-Phase Energy Measurement IC with 8052 MCU, RTC, and LCD Driver | -- | -- | Order Samples |
| ADE5169 | Single-Phase Energy Measurement IC with 8052 MCU, RTC, and LCD Driver | -- | -- | Order Samples |
| ADE5566 | Single-Phase Energy Measurement IC with 8052 MCU, RTC, and LCD Driver | -- | -- | Order Samples |
| ADE5569 | Single-Phase Energy Measurement IC with 8052 MCU, RTC, and LCD Driver | -- | -- | Order Samples |
| ADE7166 | Single-Phase Energy Measurement IC with 8052 MCU, RTC, and LCD Driver | -- | -- | Order Samples |
| ADE7169 | Single-Phase Energy Measurement IC with 8052 MCU RTC and LCD Driver |
64 ld LQFP | $3.00 | Order Samples |
| ADE7566 | Single-Phase Energy Measurement IC with 8052 MCU, RTC, and LCD Driver | 64 ld LQFP | $2.73-$2.89 | Order Samples |
| ADE7569 | Single-Phase Energy Measurement IC with 8052 MCU, RTC, and LCD Driver | 64 ld LQFP | $3.14 | Order Samples |
| ISM Band Transceivers | ||||
| ADF7021 | High Performance Narrowband ISM Transceiver IC | 48 ld LFCSP | $2.85 | Order Samples |
| Blackfin Processor | ||||
| ADSP-BF534 | Blackfin Processor with CAN Connectivity for Automotive & Industrial Applications |
182 ball CSPBGA 208 Ball CSPBGA |
$11.17-$15.21 | Contact Sales or Distributor |
| ADSP-BF536 | Blackfin Processor with Embedded Network Connectivity | 182 ball CSPBGA 208 Ball CSPBGA |
$9.42-$11.64 | Contact Sales or Distributor |
| ADSP-BF537 | Blackfin Processor with Embedded Network Connectivity | 182 ball CSPBGA 208 Ball CSPBGA |
$15.80-$19.36 | Contact Sales or Distributor |
| Simultaneous Sampling SAR ADCs | ||||
| AD7656-1 | 250 kSPS, 6-Channel, Simultaneous Sampling, Bipolar 16-Bit ADC | 64 ld LQFP | $17.95-$19.75 | Order Samples |
| Temperature Sensors | ||||
| ADT75 | ±2°C Accurate, 12-Bit Digital Temperature Sensor | -- | $0.66 | Order Samples |
ADE51xx and ADE55xx families... Single-Phase Energy Measurement ICs with 8052 MCU RTC and LCD Driver
The ADE51xx/ADE55xx families of single-chip energy meter ICs combine intelligent battery management and ADI's innovative signal processing technology to address the need of the world's electricity markets for feature-rich, highly reliable single-phase meters. This enables meters to maintain the time, sense temperature changes, run the LCD (liquid crystal display) read-out, and perform other critical system functions, while using at least 40 percent less power than competitive solutions. For more information, visit www.analog.com/energymeter.
ADF7021... High Performance Narrow-Band ISM Transceiver IC
The ADF7021 is a low power, highly integrated 2FSK/3FSK/4FSK transceiver and is designed for operation in multiple frequency bands between 80 and 940MHz. Fully compliant with European ETSI-300-220, North American FCC Parts 15, 90, 95 and Japan ARIB STD-T67 regulatory standards, the ADF7021 achieves best-in class receiver sensitivity of -123 dBm at 1 kbps and includes on- chip T/R switch, VCO tank, RF/IF filters, fully automatic AFC and AGC. Because of its high receiver sensitivity, superior interference blocking, the ADF7021 is ideal for high reliability and maximum range applications such as wireless AMR (automatic meter reading), and addresses some core concerns such as performance, robustness, cost and component count reduction. For more information visit www.analog.com/srtransceivers.
ADSP-BF537... Blackfin Processor with Embedded Network Connectivity
The ADSP-BF537 is a Blackfin processor with embedded network connectivity and allows advanced energy meter designers to take advantage of the combined control and signal processing capabilities of the processor core. For more information, visit www.analog.com/blackfin.
AD7656-1... 250 kSPS, 6-Channel, Simultaneous Sampling, Bipolar 16-Bit ADC
The AD7656-1 is highly integrated, with six 16-bit successive-approximation ADCs offering 4 LSBS max INL and fast throughput rates (250 KSPS per channel)-plus a 2.5-V internal reference and reference buffers-all housed in one package. At 140 mW, the part also enables a 30 percent reduction in power consumption compared to the closest comparable bipolar ADC. The AD7656-1 can accommodate true bipolar input signals in the ±10Vand ±5V range, and is ideally suited to power line monitoring applications. For more information visit www.analog.com/AD7656-1.
ADT75... ±2°C Accurate, 12-Bit Digital Temperature Sensor
The ADT75 is a complete temperature monitoring system in 8-lead MSOP and SOIC packages. It contains a band gap temperature sensor and 12-bit ADC to monitor and digitize the temperature to a resolution of 0.0625°C. The ADT75 is pin and register compatible with the LM75 and AD7416. For more information visit www.analog.com/ADT75.
© 1995 - Analog Devices, Inc. All Rights Reserved