Product Details

This documentation describes the ADE7759 evaluation kit Hardware and Software functionality. The ADE7759 evaluation board, together with the ADE7759 data sheet and this documentation provides a complete evaluation platform for the ADE7759. The evaluation board has been designed so that the ADE7759 can be evaluated in the end application, i.e., Watt-Hour Meter. Using the appropriate transducers on the current channel (e.g., shunt, CT, di/dt sensor, etc.) the evaluation board can be connected to a test bench or high voltage (240V rms) test circuit. An on-board resistor divider network provides the attenuation for the line voltage. This application note also describes how the current transducers should be connected for the best performance. The evaluation board (watt-hour meter) is configured and calibrated via the parallel port of a PC. The data interface between the evaluation board and the PC is fully isolated. Windows™ based software is provided with the evaluation board, which allows it to be quickly configured as an energy meter. The evaluation board also functions as a stand-alone evaluation system, which can be easily incorporated into an existing system via a 25 way D-Sub connector. The evaluation board requires two external 5V power supplies (one is required for isolation purposes) and the appropriate current transducer.


Documentation

SampleBuy

Price, packaging, availability

ADE7759 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-ADE7759EBZ Status: Obsolete Evaluation Board - Yes - Contact ADI

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
沪ICP备09046653号
content here.
content here.

Send Feedback

Close