ADE7569: Single-Phase Energy Measurement IC with 8052 MCU, RTC, and LCD Driver
The ADE7566/ADE7569/ADE7166/ADE7169* integrate Analog Devices, Inc., energy (ADE) metering IC analog front end and fixed function DSP solution with an enhanced 8052 MCU core, an RTC, an LCD driver, ...More
ADE7569: Single-Phase Energy Measurement IC with 8052 MCU, RTC, and LCD Driver
Product Description
The ADE7566/ADE7569/ADE7166/ADE7169* integrate Analog Devices, Inc., energy (ADE) metering IC analog front end and fixed function DSP solution with an enhanced 8052 MCU core, an RTC, an LCD driver, and all the peripherals to make an electronic energy meter with an LCD display in a single part.
The ADE measurement core includes active, reactive, and apparent energy calculations, as well as voltage and current rms measure-ments. This information is ready to use for energy billing by using built-in energy scalars. Many power line supervisory features such as SAG, peak, and zero crossing are included in the energy measurement DSP to simplify energy meter design.
The microprocessor functionality includes a single-cycle 8052 core, a real-time clock with a power supply backup pin, a UART, and an SPI or I2C® interface. The ready-to-use information from the ADE core reduces the program memory size requirement, making it easy to integrate complicated design into 16 kB of flash memory.
The ADE7566/ADE7569/ADE7166/ADE7169 also include a 108-/104-segment LCD driver. This driver generates voltages capable of driving LCDs up to 5 V.
* Patents pending.
Data Sheet, Rev. A, 12/07
Features
General Features
- Wide supply voltage operation: 2.4 V to 3.7 V
- Internal bipolar switch between regulated and battery inputs
- Ultralow power operation with power saving modes (PSM)
- Reference 1.2 V ± 1% (drift 50 ppm/°C Maximum)
- 64-Lead Quad Flat (LQFP) or Chip Scale (LCSP) Lead Free Packages
- Operating Temperature -40°C to 85°C
Energy Measurement Features
- Proprietary ADCs and DSP provide high accuracy active, reactive, and apparent energy measurement
Supports IEC 62053-21, IEC 62053-22, IEC 62053-23, EN 50470-3 Class A, Class B, and Class C, and ANSI C12-16 - Differential input with PGAs supports shunts and current transformers
- High frequency outputs proportional to Irms, active or apparent power (AP)
MicroProcessor Features
- Single-cycle 4MIPS 8052 core
- 32.768 kHz external crystal with on-chip PLL
- Low power battery mode
Wake-up from I/O, temperature change, alarm, and UART
LCD driver operation
Temperature measurement - Real-time clock
Counter for seconds, minutes, and hours
Automatic battery switchover for RTC backup
Ultralow battery supply current: 1.5 µA
Selectable output frequency: 1Hz to 16.384 kHz - Embedded digital crystal frequency compensation for calibration and temperature variation 2 ppm resolution
- Integrated LCD driver
108-segment
LCD voltages generated internally or with external resistors
Internal adjustable drive voltages up to 5 V independent of power supply level - On-chip peripherals
UART, SPI or I2C, watchdog timer - Memory: 16 kB flash memory, 512 bytes RAM
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADE7569
Single-Phase Energy Measurement IC with 8052 MCU, RTC, and LCD Driver
Other Diagrams for ADE7569
Single-Phase Energy Measurement IC with 8052 MCU, RTC, and LCD Driver
ADE7569 Pin Configuration
Functional Block Diagram for ADE7569
ADE5569 - Single-Phase Energy Measurement IC with 8052 MCU, RTC, and LCD Driver
ADE7569 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADE7569ASTZF16 | Prodn | 64 ld LQFP (10x10mm) | 64 | Ind | $3.14 | 08/29/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADE7569ASTZF16-RL | Prodn | 64 ld LQFP (10x10mm) | 64 | Ind | $3.14 | 10/03/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| ADE7569ASTZF8 | Pre-Release | 64 ld LQFP (10x10mm) | 64 | Ind | $ | - |
Y
Material Declaration |
Contact ADI | Contact ADI |
| ADE7569ASTZF8-RL | Pre-Release | 64 ld LQFP (10x10mm) | 64 | Ind | $ | - |
Y
Material Declaration |
Contact ADI | Contact ADI |
| EVAL-ADE7569F16EBZ | Prodn | EVALUATION BOARDS | - | TBD | $253.00 | 10/31/2008 | Y | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close