content here.
content here.

ADE7166/ADE7169/ADE7566/ADE7569 Evaluation Kit

The ADE7166/ADE7169/ADE7566/ADE7569 evaluation kit includes a full energy metering reference design with Class 1 meter accuracy. Firmware, developed in C, is provided to demonstrate a fully working single phase energy metering design. The kit comes with a single pin emulation pod (ADE8052-EMUL1) and isolated USB to UART converter (ADE8052-DWDL1) for communication and debugging purposes. The ADE7166/ADE7169/ADE7566/ADE7569 is supported by both IAR and Keil development tools. Evaluation software developed in LabVIEW™ allows the performance of the ADE7166/ADE7169/ADE7566/ADE7569 to be evaluated.

Documentation

To download the evaluation board documentation, select link below:

EVAL-ADE7166/ADE7169/ADE7566/ADE7569: Evaluation Kit for the Single-Phase ADE IC with 8052 MCU, RTC, and LCD Driver Data Sheet
(pdf, 183 KB)

Evaluation Software

To download the evaluation software, select the link below:

ADE71xx/ADE75xx Evaluation Software (.zip, 989 KB)

Reference Firmware

To download the IAR version of the firmware project, select the link below:

ADE71xx Firmware (IAR) (zip, 436 KB)


To download the Keil version of the firmware project, select the link below:

ADE71xx Firmware (Keil) (zip, 550 KB)

Calibration Software

To download the calibration software that works in conjunction with the Reference Firmware, select the link below:

ADE7xxx_ADE5xxx_calibration (zip, 13.7 MB)

Serial Downloader

To download the Serial Downloader, select the link below:

ADE7xxx_downloader_exe (zip, 13.1 MB)

Drivers

To download the driver for the USB to UART board (ADE8052-DWDL1), select the link below:

USB2UART (zip, 774 KB)


To download the driver for the Emulation Pod (ADE8052-EMUL1), select the link below. The emulator pod works in conjunction with the IAR and Keil IDE's.

1-pin POD (zip, 774 KB)

Code Development Tools

IAR Embedded workbench KickStart version featuring IDE, C Compiler, Simulator and Debugger (C code is 4k size limited). Download latest KickStart version, or purchase unlimited version directly from IAR.

Keil C51 Evaluation version, featuring IDE, C Compiler, and Debugger (2k code size limited). Download latest evaluation version or purchase unlimited version directly from Keil.