content here.
content here.


See the AD7142 Product Highlight below



16-bit touch controller for the best user experience.
In data conversion, analog is everywhere.

capacitance-to-digital converter

Download this PDF
(pdf, 705,601 bytes)

For more information on ...




AD7142... Programmable Capacitance-to-Digital Converter with Environmental Compensation

For products with increasing feature convergence, finger-driven navigation enhances the user experience - for designers as well as consumers. The AD7142 is a programmable 14-channel capacitance-to-digital converter (CDC) that enables the design of contemporary touch controls or multiple applications, such as consumer electronics, medical instrumentation, automotive applications, industrial equipment, and PC peripherals. It can be programmed for a variety of navigation functions including buttons, sliders, scroll wheels and joypads. The AD7142, with on-chip environmental compensation delivers unmatched touch control performance. It offers reliable performance over supply and temperature; improved touch sensitivity is enabled by the automatic environmental calibration and adaptive sensitivity; and low power dissipation of 1mA in full power mode, and 50uA in low power mode, both of which are 50% lower than competitive solutions. Comprehensive development tools, such as reference designs and host software are also available, to reduce time to market.




Order Free Samples:

Part # Description Samples
AD7142 Programmable Capacitance to Digital Converter with Environmental Compensation Order Samples
AD7143 Programmable Controller for Capacitance Touch Sensors Order Samples
AD7150 Ultra Low Power, 2 Channel, Capacitance Converter for Proximity Sensing Order Samples
AD7745 24-bit, 1 Channel Capacitance to Digital Converter Order Samples
AD7746 24-bit, 2 Channel Capacitance to Digital Converter Order Samples
AD7747 24-Bit Capacitance to Digital Converter Order Samples



Application Notes

AN-283: Sigma-Delta ADCs and DACs (pdf, 1,740,324 bytes)
Overview of Sigma-Delta Concepts: Oversampling, Noise Shaping Using the Sigma-Delta Modulator, Digital Filtering and Decimation.

AN-388: Using Sigma-Delta Converters-Part 1 (pdf, 604,216 bytes)
When to Use/How to Use Sigma-Delta ADCs; Part 1.

AN-389: Using Sigma-Delta Converters-Part 2 (pdf, 604,532 bytes)
When to Use/How to Use Sigma-Delta ADCs; Continuation of Part 1 Discussion.

AN-829: Environmental Compensation on the AD7142 (pdf, 104,433 bytes)
The Effects of Temperature and Humidity on Capacitance Sensors

AN-830: Factors Affecting Sensor Response (pdf, 165,786 bytes)
Capacitance sensing gives the user an interface with greater sensitivity and control than standard mechanical input technologies.

AN-833: Using the AD7142 and a Capacitive Sensor to Develop a Single-Push Digital Shutter Button (pdf, 101,815 bytes)
Describes how the AD7142 can be combined with a capacitive sensor ring to implement a single-position digital camera shutter button similar to a traditional 35 mm SLR camera.

back to top




Part # Res (Bits) T-Put Rate # of Capac-itance Inputs Supply V Pwr Diss (max) Interface Input Base Capac-itance (max) Input Capac-itance Range Pkg Type Product Description Price* (1000-4999)
AD7142 16 30 SPS 14 Single(+3)
Single(+3.3)
3.6 mW SPI 20 pF ±2 pF 32-lead LFCSP 16-bit Programmable Capacitance-to-Digital Converter with environmental compensation and SPI interface $1.35
AD7142-1 16 30 SPS 14 Single(+3)
Single(+3.3)
3.6 mW I2C 20 pF ±2 pF 32-lead LFCSP 16-bit Programmable Capacitance-to-Digital Converter with environmental compensation and I2C interface $1.35
AD7143 16 40 SPS 8 Single(+3)
Single(+3.3)
3.6 mW I2C 20 pF ±2 pF 16-lead LFCSP CapTouch® Programmable 8 input Controller for 2-Electrode Capacitance Sensors with I2C interface $1.24
AD7150 12 100 SPS 2 Single(+3)
Single(+3.3)
0.3 mW I2C 14 pF 4 pF 10-lead µSOIC Ultra Low Power, 2 Channel Capacitance to Digital Converter with Adaptive Environmental Compensation for Proximity Sensing Applications $1.35
AD7745 24 90 SPS 1 Single(+3),
Single(+3.3),
Single(+5)
3.5 mW I2C 17 pF ±4 pF 16-lead TSSOP 24-bit Capacitance-to-Digital Converter with 1 differential or single-ended capacitance input channel for interfacing to a dual-electrode capacitive sensor $4.60
AD7746 24 90 SPS 2 Single(+3),
Single(+3.3),
Single(+5)
3.5 mW I2C 17 pF ±4 pF 16-lead TSSOP 24-bit Capacitance-to-Digital Converter with 2 differential or single-ended capacitance input channels for interfacing to a dual-electrode capacitive sensor $4.95
AD7747 24 90 SPS 1 Single(+3),
Single(+3.3),
Single(+5)
3.5 mW I2C 17 pF ±4 pF 16-lead TSSOP 24-bit Capacitance-to-Digital Converter with 1 differential or single-ended capacitance input channel for interfacing to a single-electrode capacitive sensor $4.60

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.


The CDC converters are based on Analog Devices' proprietary sigma-delta data conversion technology.

Find out more about this technology and our wide range of sigma-delta converter products.

back to top