Capacitance to Digital Converters : Application Notes
-
AN-957: Layout Guidelines for the AD7147 and AD7148 CapTouch® Controllers
(pdf, 337 kB)
-
AN-929: Tuning the AD714x for CapTouch® Applications
(pdf, 618 kB)
-
AN-925: Sensors for the AD7147 and AD7148 CapTouch® Controllers
(pdf, 189 kB)
-
AN-858: AD7142 Sensor Board In-Line Production Test Procedure
(pdf, 124 kB)
-
AN-857: Introduction to AD7142 Host Software Requirements
(pdf, 76 kB)
-
AN-856: AD7142 Applications Using Sensor Buttons
(pdf, 122 kB)
-
AN-854: Sensor PCB Design Guidelines for the AD7142 and AD7143 Capacitance-to-Digital Converters (Rev. A, 2/07)
(pdf, 582 kB)
-
AN-833: Using the AD7142 and a Capacitive Sensor to Develop a Single-Push Digital Shutter Button
(pdf, 99 kB)
-
AN-830: Factors Affecting Sensor Response
(pdf, 161 kB)
-
AN-829: Environmental Compensation on the AD7142: The Effects of Temperature and Humidity on Capacitance Sensors
(pdf, 101 kB)