AD7147/AD7147-1 Evaluation Tools
The AD7147/AD7147-1 evaluation tools offer an easy way to assess the AD7147/AD7147-1.
Documentation
Technical notes are available in Adobe Acrobat Portable Document Format (PDF).
To download the Technical Note, select the link below:
- Evaluation Board for the AD7147/AD7147-1
(pdf, 1,575,449 bytes)
Software
To download the latest version of the AD7147 Evaluation Software, select the link below and install the AD7147 Evaluation Software.exe
- AD7147/AD7147-1 Evaluation Software (9/2007)
(exe, 5,149,519 bytes)
For use with AD7147/AD7147-1 Evaluation Board.
The software must be installed before the board is plugged in to the USB port on the PC.
If the board is has been plugged in before the software is installed, you may need to update the driver. Do this by right clicking on My Computer, select Properties, then Device Manager, then Universal Serial Bus controllers. Right click on the USB device with the yellow "!" next to it and select Update Driver.
Questions?
Please contact the CDC Development Group