Precision ADCs with size and power at a record low.
In data conversion, analog is everywhere.
18-bits, 1 MSPS, 7 mW, 9 mm2: breakthrough performance for medical, industrial designs
In medical, industrial, instrumentation, and sensor equipment, low-power consumption and portability are critical to performance optimization. That's why our new PulSAR® successive approximation analog-to-digital converters represent milestones in precision data conversion technology. Compared to competitive offerings, these ADCs use less than 5% of the power, and are just 20% the size, while maintaining uncompromised performance in other areas such as ac specifications and dc linearity. This family of converters is ideal for challenging applications that require low heat dissipation, extended battery life, and high channel integration.... more
Order Samples:
| AD7982 |
18 |
1 MSPS |
±2 LSB, ±8 ppm |
99 dB, 4 ppm |
700 µW |
10-lead MSOP, 10-lead LFCSP |
$23.00 |
Order Samples |
| AD7690 |
18 |
400 kSPS |
±1.5 LSB, ±6 ppm |
102 dB, 2.8 ppm |
4.4 mW |
10-lead MSOP, 10-lead LFCSP |
$19.50 |
Order Samples |
| AD7691 |
18 |
250 kSPS |
±1.5 LSB, ±6 ppm |
102 dB, 2.8 ppm |
1.4 mW (2.5V) |
10-lead MSOP, 10-lead LFCSP |
$14.50 |
Order Samples |
| AD7980 |
16 |
1 MSPS |
±2 LSB, ±30 ppm |
91.5 dB, 9.4 ppm |
700 µW |
10-lead MSOP, 10-lead LFCSP |
$19.50 |
Order Samples |
| AD7693 |
16 |
500 kSPS |
±0.5 LSB, ±8 ppm |
96.5 dB, 5.3 ppm |
3.6 mW |
10-lead MSOP, 10-lead LFCSP |
$18.00 |
Order Samples |
| AD7688 |
16 |
500 kSPS |
±1.5 LSB, ±23 ppm |
95.5 dB, 6.1 ppm |
3.75 mW |
10-lead MSOP, 10-lead LFCSP |
$14.95 |
Order Samples |
| AD7686 |
16 |
500 kSPS |
±2 LSB, ±31 ppm |
92.7 dB, 6.9 ppm |
3.75 mW |
10-lead MSOP, 10-lead LFCSP |
$12.00 |
Order Samples |
| AD7687 |
16 |
250 kSPS |
±1.5 LSB, ±23 ppm |
95.5 dB, 6.1 ppm |
1.35 mW (2.5V) |
10-lead MSOP, 10-lead LFCSP |
$8.95 |
Order Samples |
| AD7685 |
16 |
250 kSPS |
±2 LSB, ±31 ppm |
93.5 dB, 6.9 ppm |
1.35 mW (2.5V) |
10-lead MSOP, 10-lead LFCSP |
$6.50 |
Order Samples |
| AD7694 |
16 |
250 kSPS |
±4 LSB, ±61 ppm |
92 dB, 7.6 ppm |
1.46 mW (2.7V) |
8-lead MSOP |
$6.00 |
Order Samples |
| AD7684 |
16 |
100 kSPS |
±3 LSB, ±46 ppm |
91 dB, 7.6 ppm |
1.5 mW (2.7V) |
8-lead MSOP |
$6.50 |
Order Samples |
| AD7683 |
16 |
100 kSPS |
±3 LSB, ±46 ppm |
91 dB, 7.6 ppm |
1.5 mW (2.7V) |
8-lead MSOP, 8-lead LFCSP |
$5.75 |
Order Samples |
| AD7680 |
16 |
100 kSPS |
±4 LSB, ±61 ppm |
86 dB, 17.7ppm |
3 mW |
6-lead SOT-23, 8-lead MSOP |
$5.81 |
Order Samples |
| AD7946 |
14 |
500 kSPS |
±1 LSB, ±61 ppm |
85 dB, 20.1 ppm |
3.3 mW |
10-lead MSOP, 10-lead LFCSP |
$7.37 |
Order Samples |
| AD7942 |
14 |
250 kSPS |
±1 LSB, ±61 ppm |
85 dB, 20.1 ppm |
1.25 mW (2.5V) |
10-lead MSOP, 10-lead LFCSP |
$4.75 |
Order Samples |
| AD7940 |
14 |
100 kSPS |
±2 LSB, ±122 ppm |
80 dB, 35.4ppm |
4 mW |
6-lead SOT-23, 8-lead MSOP |
$4.10 |
Order Samples |
View all PulSAR Products
back to top
Take advantage of the industry's highest performing SAR ADCs using these recommended
amplifiers and voltage references
Amplifiers
The following amplifiers are recommended for use with ADI's new PulSAR:
Voltage References
The following voltage references are recommended for design with ADI's new PulSAR:
back to top
Press Releases...
Analog Devices' Low-Power Data Conversion Technology Enables New Dimensions in Portability and Performance for Medical and Industrial Electronics
ADI's new analog-to-digital converter consumes 80 percent less space and power per conversion than competitive ADCs to enable wireless patient monitors and fast, accurate test and data acquisition equipment.
Analog Devices Raises the Standards in Precision Data Conversion to Improve Industrial, Medical, and Instrumentation System Performance
New ADCs enable faster, more accurate equipment while reducing power consumption and system size.
back to top
Product Reviews...
Analog Devices Sets New Standard
(EFY Times, 11/14/2006)
Low-Power Data Conversion Technology Enhances Portability
(Electropages, 10/5/2006)
Lowest-Power 16-Bit ADC Optimizes Portable Designs
(eeProductCenter, 10/4/2006)
Dimensions in Data Conversion: An Evolving Story
(Electronic Products, April 2006)
18-bit ADC Features MSOP Package
(Portable Design, 10/31/2005)
18-bit A/D Packs Speed & Precision into MSOP
(eeProductCenter, 11/2/2005)
Analog Claims 18-bit ADCs Are the Smallest
(EDN, 11/1/2005)
Smart Sensors, Converters, and Amps Target Industrial Applications
(EDN, 10/10/2005)
back to top