EVAL-CED: Converter Evaluation and Development (CED) Board
The CED1 board is part of a next generation platform from Analog Devices Inc., intended for use in evaluation, demonstration and development of systems using Analog Devices precision converters. It ...More
Find Technical Data, a list of supported Converters and the download software for use with these converters and the Converter Evaluation and Development Platform (CED).
EVAL-CED: Converter Evaluation and Development (CED) Board
Product Description
The CED1 board is part of a next generation platform from Analog Devices Inc., intended for use in evaluation, demonstration and development of systems using Analog Devices precision converters. It provides the necessary communications between the converter and the PC, programming or controlling the device, transmitting or receiving data over a USB link.
Package Contents
Applications
Features
- Interfaces to multiple serial and parallel precision converter evaluation boards
- Supports high-speed LVDS interface
- 32MB SDRAM
- 4MB SRAM
- USB 2.0 connection to PC
- User reprogrammable Altera Cyclone FPGA
- Provides 8 separate power supplies
- Connects directly to ADSP-BF537 Blackfin EZ-KIT Lite
Diagrams
- Enlarge
- Symbols and Footprints
Functional Block Diagram for EVAL-CED
Converter Evaluation and Development (CED) Board
Functional Block Diagram for EVAL-CED
EVAL-CED Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (100-499) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| EVAL-CED1Z | Prodn | EVALUATION BOARDS | - | Comm. | $506.00 | 08/28/2009 | Y | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

Close