Converter Evaluation and Development Platform
Introduction
The CED board is part of a next generation platform intended for use in evaluation, demonstration and development of systems using Analog Devices precision converter products. It provides the necessary communications between the converter and the PC, programming or controlling the device, transmitting or receiving data over a USB link.
Features:
Interfaces to multiple serial and parallel precision converter evaluation boards
USB 2.0 connection to PC (USB 1.1 compatible)
User reprogrammable Altera Cyclone FPGA
Supports high-speed LVDS interface
Provides 8 separate power supplies
Connects directly to ADSP-BF537 Blackfin EZ-KIT Lite through the U connector
Source code available for further development
Windows 2000/XP compatible
Contact us for
technical support on the CED platform
View Ordering Information
Documentation
Technical notes for the Converter Evaluation and Development board (pdf, 1.43 MB)
Supported Converters