Product Details

The EVAL-ADAS1000SDZ is a fully featured evaluation kit for the ADAS1000. The evaluation kit consists of an evaluation board kitted with 2 ADAS1000 devices capable of demonstrating ECG capture up to 12 leads. Included in the kit is a medical grade +5V wall adaptor with interchangeable worldwide wall plugs and a CD with user software for data capture and display. The software allows control of all ADAS1000 registers, ability to capture and display ECG data, respiration data, pace pulse detection and store data for offline processing. This evaluation board is provided for silicon evaluation purposes and is not designed to be connected directly to animal or human. This board operates in conjunction with the System Development Platform (SDP) or alternatively may be interfaced to directly via a dedicated serial interface connector (J4). The SDP controller board connects to the PC via USB 2.0. The evaluation board connects to the SDP controller board. The ADAS1000 evaluation board cannot be connected directly to the PC. The evaluation software running on the PC will communicate with the evaluation board through the SDP Controller board. The SDP Controller board is a separate list item in the ordering guide below (EVAL-SDP-CB1Z). If you have not previously purchased an SDP Controller board, please do so to ensure a full evaluation setup.

 

ADAS1000 Evaluation Board

System Requirements

  • Windows XP SP2
  • Windows Vista
  • Windows 7
  • USB 2.0 Port

Software and Tools

Supporting Boards

  • The SDP-B (EVAL-SDP-CB1Z) is the required controller board for this evaluation system. If you have previously purchased an SDP-B, you will not need to purchase another SDP-B Controller board. Evaluation boards requiring the SDP-B will not work with the SDP-S controller board. Visit the System Demonstration Platform Page for more information.

SampleBuy

Price, packaging, availability

ADAS1000 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-ADAS1000SDZ Status: Production Evaluation Board $199.00 Yes -
EVAL-SDP-CB1Z Status: Production Evaluation Controller Board $99.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Send Feedback X
content here.
content here.

Send Feedback

Close