Add to Signal Chain Designer

ADAS1000-1:  Low Power 5 electrode ECG Analog Front End

Product Details

Product Status:Recommended for New Designs

The ADAS1000-1 is a 5 electrode ECG analog front end designed to measure electro cardiac (ECG) signals and lead-on/off status and output this information in the form of a data frame supplying either lead/vector or electrode data at programmable data rates. Its low power and small size make it suitable for portable, battery-powered applications. The high performance also makes it suitable for higher end diagnostic machines.

The ADAS1000-1 is one of the family of ADAS1000 generics tailored for ECG applications, the ADAS1000-1 has a subset of features of the family. The ADAS1000 family are designed to simplify the task of acquiring and ensuring quality ECG signals. They provide a low power, small data acquisition system for biopotential applications. Auxiliary features that aid in better quality ECG signal acquisition include: multichannel averaged driven lead, selectable reference drive, fast overload recovery, flexible respiration circuitry returning magnitude and phase information, internal pace detection algorithm operating on three leads, and the option of ac or dc lead-off detection. Several digital output options ensure flexibility when monitoring and analyzing signals. Value-added cardiac post processing is executed externally on a DSP, microprocessor, or FPGA.

Because ECG systems span different applications, these products feature a power/ noise scaling architecture where the noise can be reduced at the expense of increasing power consumption. Signal acquisition channels may be shut down to save power. Data rates can be reduced to save power.

To ease manufacturing tests and development as well as offer holistic power-up testing, the ADAS1000-1 offers a suite of features, such as dc and ac test excitation via the calibration DAC and CRC redundancy testing in addition to readback of all relevant register address space.

The input structure is a differential amplifier input thereby allowing users a variety of configuration options to best suit their application.

The ADAS1000-1 is available in a 56-lead LFCSP package and is specified over −40°C to +85°C temperature range.

APPLICATIONS
    ECG: Monitor & Diagnostic
  • Bedside Patient Monitoring
  • Portable Telemetry
  • Holter
  • AED
  • Cardiac Defibrillators
  • Ambulatory Monitors
  • Pace Maker Programmer
  • Patient Transport
  • Stress testing

FEATURES and BENEFITS

  • Biopotential signals in; digitized signals out
  • 5 acquisition (ECG) channels + 1 driven lead
  • Parallel ICs for up to 10+ Electrode measurements
  • AC and DC Leads Off Detection
  • Dedicated interface for fast (128kHz) ECG data
    Supports user own digital pace detection algorithm
  • Selectable Reference Lead
  • 56-lead LFCSP package
  • See datasheet for additional features

Functional Block Diagram for ADAS1000-1

Similar Products

  • ADAS1000: Low Power, 5-Electrode Electrocardiogram (ECG) Analog Front End with respiration measurement and pace detection
  • ADAS1000-2: Low Power 5 electrode ECG Analog Front End Companion Chip
  • ADAS1000-3: Low Power, 3-Electrode Electrocardiogram (ECG) Analog Front End
  • ADAS1000-4: Low Power, 3-Electrode Electrocardiogram (ECG) Analog Front End with respiration measurement and pace detection

ADAS1000 Product Family

Model Description Input
Channels
RLD Shield
Drive
Pace Detect
Algorithm
Respiration Leads
Off
Package
ADAS1000BSTZ Full Features 5 Y Y Y Y Y LQFP 12x12
64 pin
ADAS1000BCPZ Full Features 5 Y Y Y Y Y LFCSP 9x9
56 or 64 pin
ADAS1000-2BSTZ Slave for Gang Mode 5 N N N N Y LQFP 12x12
64 pin
ADAS1000-2BCPZ Slave for Gang Mode 5 N N N N Y LFCSP 9x9
56 or 64 pin
ADAS1000-1BCPZ No Pace Detect Algorithm, No Respiration 5 Y Y N N Y LFCSP 9x9
56 or 64 pin
ADAS1000-3BCPZ No Pace Detect Algorithm, No Respiration 3 Y Y N N Y LFCSP 9x9
56 or 64 pin
ADAS1000-3BSTZ No Pace Detect Algorithm, No Respiration 3 Y Y N N Y LQFP 12x12
64 pin
ADAS1000-4BCPZ Full Features 3 Y Y Y Y Y LFCSP 9x9
56 or 64 pin
ADAS1000-4BSTZ Full Features 3 Y Y Y Y Y LQFP 12x12
64 pin

Video: AFE for Diagnostic-Quality ECG Applications

Additional Information

Best Electronic Design
ADAS1000 ECG Analog Front End Wins 2011 Best Electronic Design Award in Medical Category.


Please contact the ADAS1000 Development Group for additional technical information, samples and evaluation boards.

Visit ADI's healthcare website for additional recommended ICs and design tools.

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

ADAS1000-1 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADAS1000-1BCPZ Status: Production LFCSP:LEADFRM CHIP SCALE 56 Ind Tray $16.00 $15.20 Y  Material Info Notify Me Purchase Sample
ADAS1000-1BCPZ-RL Status: Production LFCSP:LEADFRM CHIP SCALE 56 Ind Reel, 2500 - $15.20 Y  Material Info Notify Me Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

ADAS1000 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-ADAS1000SDZ Status: Production Evaluation Board $199.00 Yes -
EVAL-SDP-CB1Z Status: Production Evaluation Controller Board $99.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close