AD9237: 12-Bit, 20/40/65 MSPS 3 V Low Power A/D Converter
The AD9237 is a monolithic, single 3 V supply, 12-bit, 20/40/65 MSPS Analog to Digital Converter with a high performance sample-and-hold amplifier and voltage reference. The AD9237 uses a ...More
AD9237: 12-Bit, 20/40/65 MSPS 3 V Low Power A/D Converter
Product Description
The AD9237 is a monolithic, single 3 V supply, 12-bit, 20/40/65 MSPS Analog to Digital Converter with a high performance sample-and-hold amplifier and voltage reference. The AD9237 uses a multistage differential pipelined architecture with output error correction logic to provide 12-bit accuracy at 20/40/65 MSPS data rates and guarantee no missing codes over the full operating temperature range.
The wide bandwidth, truly differential SHA allows for a variety of user-selectable input ranges and offsets including single-ended applications. It is suitable for multiplexed systems that switch full-scale voltage levels in successive channels and for sampling single-channel inputs at frequencies well beyond the Nyquist rate. With significant power savings over previously available analog to digital converters, the AD9237 is suitable for applications imaging and medical ultrasound.
A single-ended clock input is used to control all internal conversion cycles. The digital output data is presented in straight binary, twos complement, or gray code formats. An out-of-range (OTR) signal indicates an overflow condition, which can be used with the most significant bit to determine low or high overflow.
Fabricated on an advanced CMOS process, the AD9237 is available in a 32-pin chip scale package and is specified over the industrial temperature range (-40°C to +85°C).
Product Highlights
1. Operating at 65 MSPS, the AD9237 consumes a low 190 mW and only consumes 135 mW at 40 MSPS and 90 mW at 20 MSPS.
2. The AD9237 operates from a single 3V power supply, and features a separate digital output driver supply to accommodate 2.5V and 3.3V logic families.
3. The patented SHA input maintains excellent performance for input frequencies beyond Nyquist, and can be configured for single-ended or differential operation.
4. The AD9237 is pin compatible to the AD9235, a 12-bit, 20/40/65 MSPS A/D converter. This allows a simplified path for low power 12-bit systems.
5. The AD9237 is optimized for selectable and flexible input ranges from 4 Vp-p to 1 Vp-p.
6. Output Enable pin to allow for multiplexing of the outputs.
7. Two-step power down supports a standby mode in addition to a power down mode.
8. The OTR output bit indicates when the signal is beyond the selected input range.
Applications
- Data Sheet Rev 0, 10/2005 (pdf 998kB)
- (About Data Sheets)
Features
- Ultra Low Power
85mW@20MSPS
135mW @ 40MSPS
190mW @ 65MSPS - SNR = 66.5 dBc (to Nyquist)
- SFDR = 85 dBc @ 2.4MHz Analog Input
- ENOB = 10.6 bits
- DNL= ±0.7 LSB
- Differential Input with 500 MHz Full Power Bandwidth
- Flexible and Selectable Analog Input: 4Vp-p to 1Vp-p
- Data Formats Supported; Offset Binary, Twos Complement and Gray Code
- Output Enable Pin
- 2-step power down; Full Power down and Sleep mode
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for AD9237
12-Bit, 20/40/65 MSPS 3 V Low Power A/D Converter
Other Diagrams for AD9237
12-Bit, 20/40/65 MSPS 3 V Low Power A/D Converter
AD9237 Pin Configuration
Functional Block Diagram for AD9237
AD7780 - 24-Bit Pin-Programmable Low Power Σ−Δ ADC
AD7192 - 4.8 kHz Ultra-Low Noise 24-Bit Sigma-Delta ADC with PGA
AD7781 - 20-Bit, Pin-Programmable, Ultralow Power Sigma-Delta ADC
AD7949 - 14-Bit, 8-Channel, 250 kSPS PulSAR® ADC
| Part# | Bits | Throughput Rate | # of Inputs | Operating Pwr Diss |
|---|---|---|---|---|
| AD9237-65 | 12 | 65MSPS | 1 | 270mW |
| AD9214-65 | 10 | 65MSPS | 1 | 220mW |
| AD9215-105 | 10 | 105MSPS | 1 | 145mW |
| AD9215-65 | 10 | 65MSPS | 1 | 114mW |
| AD9283-100 | 8 | 100MSPS | 1 | 120mW |
| AD9626-170 | 12 | 170MSPS | 1 | 291mW |
| AD9233-105 | 12 | 105MSPS | 1 | 350mW |
| AD9235-65 | 12 | 65MSPS | 1 | 350mW |
| AD9626-250 | 12 | 250MSPS | 1 | 390mW |
| AD9230-170 | 12 | 170MSPS | 1 | 407mW |
| AD9236 | 12 | 80MSPS | 1 | 411mW |
AD9237 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD9237BCPZ-20 | Prodn | 32 ld LFCSP (5x5mm CP-32-2) | 32 | Comm. | $7.08 | 07/03/2009 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD9237BCPZ-40 | Prodn | 32 ld LFCSP (5x5mm CP-32-2) | 32 | Comm. | $7.99 | 07/03/2009 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD9237BCPZ-65 | Prodn | 32 ld LFCSP (5x5mm CP-32-2) | 32 | Ind | $12.14 | 07/03/2009 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD9237BCPZRL7-20 | Prodn | LFCSP:LEADFRM CHIP SCALE | 32 | Ind | $7.08 | 08/14/2009 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD9237BCPZRL7-40 | Prodn | LFCSP:LEADFRM CHIP SCALE | 32 | Ind | $7.99 | - |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD9237BCPZRL7-65 | Prodn | LFCSP:LEADFRM CHIP SCALE | 32 | Ind | $12.14 | - |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

Close