content here.
content here.


High Speed ADC Evaluation Board Software and Behavioral Models

ADI has created 3 videos that describe the features and benefits of VisualAnalog™ and how to interface VisualAnalog™ to an evaluation board.

Analyze ADC Performance Online

Configure Eval Boards and
Predict ADC Performance

Customize Input Waveforms
and ADC Analysis

Analyze ADC Performance Online Configure Eval Boards and Predict ADC Performance Customize Input Waveforms and ADC Analysis

ADIsimADC™ accurately models the typical performance characteristics of many of our High Speed Converters. There are three tools that use these models, giving designers consistent results at different stages of the design and evaluation process. More info ...

Online ADC Analysis

  • Advanced online product selection tool
  • Vary input amplitude and frequency
  • Single tone or two-tone FFT analysis
  • Amplitude and frequency sweeps
  • Generate a list of ADCs that meet your signal processing requirements
  • More info ...

ADC Analyzer™

  • Configure ADC evaluation boards
    with HSC-ADC-EVALB data capture
    kit.
  • Analyze data from
    HSC-ADC-EVALB
  • Use ADIsimADC™ offline
    • Amplitude and frequency
      sweeps
    • Single tone or two-tone FFT analysis
  • More info ...

VisualAnalog™

  • Configure ADC evaluation boards
    with HSC-ADC-EVALC or
    HSC-ADC-EVALB data
    capture kit
  • Analyze data from HSC-ADC-EVALC
  • Model ADC performance with
    complexinput waveforms
  • Plot I & Q constellations
  • Create customized power
    calculations
    • NPR
    • ACPRL
  • More info ...

SPI Controller

  • Allows the user to control advanced features on high speed ADCs with SPI capability. A complete list of features can be found in the specific product's datasheet.
  • Generates end use C source code
  • Generates assembly code for PIC12F629
  • Uses standard USB port interface
  • Works with HSC-ADC-EVALB and HSC-ADC-EVALC data acquisition kits.
  • More info ...

What's New?

For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface. Many designers are familiar with ADCAnalyzer - a tool that models ADC performance with varying input frequencies and sample rates. VisualAnalog takes this concept further by allowing designers to customize their input signal and data analysis. An input signal can be constructed from sine waves, noise sources, and vector data to see how an ADC will perform in real world conditions. The data analysis functions are expanded from the basic FFTs that are available in ADCAnalyzer as well. Customizable calculations allow designers to predict adjacent channel power ratio (ACPR) and display I/Q constellation plots on simulated ADC outputs or data collected from evaluation boards.


Simulating the Effect of Blockers on Data Converter Performance in Wideband Receivers
(ECN magazine, September 01, 2007)
There are many different standards for wireless communications equipment in use today. One of the more challenging aspects of multi-carrier receiver design is trying to maintain receiver sensitivity in the face of large amplitude interference. WCDMA, GSM 900, and other standards require receivers to minimize the impact of in-band blockers. In order to maintain receiver sensitivity the ADC must have good SNR, SFDR, and IMD at the frequencies and amplitude levels appropriate for your design. Selecting the right ADC for a multi-carrier, spread spectrum receiver is challenging but simulation tools can make it less difficult.

Files used in this article:
CDMA2K Data File (.txt, 728,588 bytes)
VisualAnalog™ Canvas File (.zip, 3,188 bytes)

back to top



ADIsimADC

ADIsimADC™ is Analog Devices' Analog-to-Digital Behavioral Model that accurately models the typical performance characteristics of many of our High Speed Converters. The model faithfully reproduces the errors associated with both static and dynamic features such as AC linearity, clock jitter, and many other product specific anomalies.

There are three ways to use ADIsimADC™. For simple product selection, a web-based application allows you to analyze ADC performance online. This tool requires no downloads and allows you to graph specific performance plots. ADC Analyzer™ is a downloaded tool that runs the behavioral models and configures evaluation boards. VisualAnalog™ takes this concept further by allowing designers to customize their input signal and data analysis. An input signal can be constructed from sine waves, noise sources, and vector data to see how an ADC will perform in real world conditions.

Analyze ADC Performance Online

For simple product selection, a simple web based application is accessible from the product pages of devices that are supported by ADIsimADC™. This tool requires no downloads and allows control of the test conditions and 'design' specific performance plots. Results are graphed which greatly reduces the uncertainty of how a part will perform in an application. The tool also allows input of desired operating conditions and required performance levels and it will recommend suitable devices to the user.


Virtual Evaluation Boards

ADC Analyzer™ software which is provided with the hardware evaluation boards also incorporates ADIsimADC™. For the first time, the behavioral models can be evaluated independently or in conjunction with a real evaluation board. The virtual evaluation board allows most of the same test that can be run on a real evaluation board to be simulated without the need for any of the equipment. Just download ADC Analyzer™ and the product model files. It's that easy.

To download the ADC Analyzer™ software, select the link below:

VisualAnalog™

For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface. Many designers are familiar with ADCAnalyzer – a tool that models ADC performance with varying input frequencies and sample rates. VisualAnalog takes this concept further by allowing designers to customize their input signal and data analysis. An input signal can be constructed from sine waves, noise sources, and vector data to see how an ADC will perform in real world conditions. The data analysis functions are expanded from the basic FFTs that are available in ADCAnalyzer as well. Customizable calculations allow designers to predict adjacent channel power ratio (ACPR) and display I/Q constellation plots on simulated ADC outputs or data collected from evaluation boards. VisualAnalog™ is also used as a controller for a new data capture board (HSC-ADC-EVALCZ).

SPI Controller

The high speed ADC SPI program (SPIController.exe) allows the user to control advanced features on high speed, analog-to-digital converters (ADCs) with SPI capability. A complete list of features can be found in the specific product's data sheet and in Interfacing to High Speed ADCs via SPI® (pdf, 1,633,101 bytes).

XP Users - Automatic updates to SPIController are available by clicking on the file/download files from FTP Site.
Vista Users - Automatic updates are temporarily unavailable. Clicking file/download files from FTP Site will result in an error. Please download and run the latest installation file (.exe) for all updates.


  • High Speed ADC SPI Control Software (pdf, 599,590 bytes)
  • Microsoft .NET Framework 3.5 is required by parts of this program and should be installed if not already on the target machine.

back to top



3rd Party Tools

Once a device has been selected, one of the tools listed below may be used to perform a system level simulation. Because the same model files are used throughout the process, from web application through 3rd party simulation, consistent results are achieved and the flow is seamless from part selection through final design verification. Other 3rd party tools are in development and will be available in the future.


Agilent Technologies Agilent Technologies
ADISimADC is fully integrated with Agilent's SystemVue platform supporting ADC performance characterization with modern commercial wireless standards like 3GPP LTE, WiMAX, DVB-S2/T2 or advanced military software defined (SDR) radio systems. ADISimADC is also compatible with Agilent Technologies' Advanced Design System (ADS). Agilent's ADS enables Analog Devices ADCs to be interfaced directory to circuit level IF/RF for the industry's most accurate mixed signal modeling of high frequency systems. For more information about SystemVue or ADS please visit our website at www.home.agilent.com/agilent/home.jspx. To download models for Agilent ADS please contact Agilent. Agilent Technologies support (3/2009) (zip, 497,906 bytes)
Applied Wave Research Applied Wave Research
Visual System Simulator (VSS) from Applied Wave Research, Inc. (AWR). For additional information about VSS, please contact Applied Wave Research, Inc.
C/C++ C/C++ Resource
C/C++ Support (3/2006) (zip, 98,744 bytes)
National Instruments National Instruments
ADIsimADC plug-in for National Instruments SignalExpress interactive measurement software. By using ADIsimADC with NI SignalExpress, you can apply custom inputs to the models and perform interactive signal chain analysis on a large selection of ADI's ADCs. You can also seamlessly transition between simulating and physically evaluating your component signal chain to verify real-world performance against simulation results. For more information about the ADIsimADC plug-in step for NI SignalExpress, contact National Instruments. Download ADIsimADC plug-in for NI SignalExpress (8/17/05) (zip, 8,338,212 bytes)
MathWorks The MathWorks
ADIsimADC may be used with Matlab on a PC platform. Instructions and the appropriate device driver files need to be downloaded. Matlab Support (3/2007) (zip, 241,984 bytes)

back to top




Product Model Files

Download the complete set of product model files.
(3/2010 zip, 14,845,698 bytes)


Product Name Resolution (Bits) Sample Rate (MSPS) Input Range Product Model File
AD9287 8 100 2V AD9287.zip
AD9289 8 65 2V AD9289.zip
AD9480 8 250 1V* AD9480.zip
AD9204 10 20, 40, 65, 80 2V AD9204.zip
AD9214 10 65, 80, 105 1V* & 2V AD9214.zip
AD9215 10 65, 80, 105 2V AD9215.zip
AD9216 10 65, 80, 105 2V AD9216.zip
AD9218 10 40, 65, 80, 105 1V* & 2V AD9218.zip
AD9219 10 40, 65 2V AD9219.zip
AD9601 10 250 1.25V AD9601.zip
AD9609 10 20/40/65/80 2V AD9609.zip
AD9629 10 20/40/65/80 2V AD9629.zip
AD9649 10 20/40/65/80 2V AD9649.zip
AD6657** 11 200 1.25V AD6657.zip
AD80141 11 140 2V AD80141.zip
AD9627-11 11 150 2V AD9627-11.zip
AD9222 12 40, 50 2V AD9222.zip
AD9226 12 65 2V AD9226.zip
AD9228 12 40, 65 2V AD9228.zip
AD9229 12 65 2V AD9229.zip
AD9230 12 170, 210, 250 1.25V AD9230.zip
AD9233 12 105, 125 2V AD9233.zip
AD9236 12 80 2V AD9236.zip
AD9237 12 40, 50, 65 2V AD9237.zip
AD9238 12 20, 40, 65 2V AD9238.zip
AD9239 12 170, 210, 250 1.25V AD9239.zip
AD9271** 12 50 400/333/250mV AD9271_zip
AD9272** 12 50 733/550/367mV AD9272_zip
AD9273** 12 50 733/550/367mV AD9273_zip
AD9430 12 170, 210 1.536V* AD9430.zip
AD9433 12 105, 125 2V AD9433.zip
AD9626 12 170, 210, 250 1.25V AD9626.zip
AD9627 12 150 2V AD9627.zip
AD6645 14 80, 105 2.2V AD6645.zip
AD6655** 14 150 2V AD6655.zip
AD9244 14 40, 65 2V AD9244.zip
AD9245 14 20, 40, 65, 80 2V AD9245.zip
AD9246 14 105, 125 2V AD9246.zip
AD9248 14 20, 40, 65 2V AD9248.zip
AD9251 14 20, 40, 65, 80 2V AD9251.zip
AD9252 14 50 2V AD9252.zip
AD9254 14 150 2V AD9254.zip
AD9255 14 80, 105, 125 2V AD9255.zip
AD9258 14 80, 105, 125 2V AD9258.zip
AD9259 14 50 2V AD9259.zip
AD9444 14 80 2V AD9444.zip
AD9445 14 105, 125 2V & 3.2V* AD9445.zip
AD9640 14 150 2V AD9640.zip
AD9262** 16 640 2V AD9262.zip
AD9265 16 80, 105, 125 2V AD9265.zip
AD9268 16 80, 105, 125 2V AD9268.zip
AD9446 16 80, 105 2V & 3.2V* AD9446.zip
AD9460 16 80, 105 3.4V AD9460.zip
AD9461 16 130 3.4V AD9461.zip

* These models should be used with the latest dynamic link library ('DLL'). While files are compatible, use of the new 'DLL' will provide the most accurate jitter results.

**The models are Product Model Files (PMF) as opposed to ADC files. The "adimodel.dll" cannot import PMFs. Currently, these models are only supported by VisualAnalog v1.9.7.22 or newer.


back to top