content here.
content here.

AD9221:  Complete 12-Bit 1.25 MSPS Monolithic A/D Converter

The AD9221, AD9223, and AD9220 are a generation of high performance, single supply 12-bit analog-to-digital converters. Each device exhibits true 12-bit linearity and temperature drift performance1 as well as 11.5 bit or better ac performance2. The AD9221/AD9223/AD9220 share the same interface options, package, and pinout. Thus, the product family provides an upward or ...More

AD9221:  Complete 12-Bit 1.25 MSPS Monolithic A/D Converter

Product Description

The AD9221, AD9223, and AD9220 are a generation of high performance, single supply 12-bit analog-to-digital converters. Each device exhibits true 12-bit linearity and temperature drift performance1 as well as 11.5 bit or better ac performance2. The AD9221/AD9223/AD9220 share the same interface options, package, and pinout. Thus, the product family provides an upward or downward component selection path based on performance, sample rate and power. The devices differ with respect to their specified sampling rate and power consumption which is reflected in their dynamic performance over frequency.

The AD9221/AD9223/AD9220 combine a low cost, high speed single-CMOS process and a novel architecture to achieve the resolution and speed of existing hybrid and monolithic implementations at a fraction of the power consumption and cost. Each device is a complete, monolithic ADC with an on-chip, high performance, low noise sample-and-hold amplifier and programmable voltage reference. An external reference can also be chosen to suit the dc accuracy and temperature drift requirements of the application. The devices use a multistage differential pipelined architecture with digital output error correction logic to provide 12-bit accuracy at the specified data rates and to guarantee no missing codes over the full operating temperature range.

The input of the AD9221/AD9223/AD9220 is highly flexible, allowing for easy interfacing to imaging, communications, medical, and data-acquisition systems. A truly differential input structure allows for both single-ended and differential input sample-interfaces of varying input spans. The sample-and-hold (SHA) amplifier is equally suited for both multiplexed systems that switch full-scale voltage levels in successive channels as well as sampling single-channel inputs at frequencies up to and beyond the Nyquist rate. Also, the AD9221/AD9223/AD9220 is well suited for communication systems employing IF Down Conversion since the SHA in the differential input mode can achieve excellent dynamic performance far beyond its specified Nyquist frequency2.

A single clock input is used to control all internal conversion The digital output data is presented in straight binary format. An out-of-range (OTR) signal indicates an flow condition which can be used with the most significant bit to determine low or high overflow.

NOTES:
1 Excluding internal voltage reference
2 Depends on the analog input configuration

Eb

EVALUATION BOARDS & DEVELOPMENT KITS

  • Monolithic 12-Bit A/D Converter Product Family
  • Family Members are: AD9221, AD9223, and AD9220
  • Flexible Sampling Rates:
    1.5 MSPS, 3.0 MSPS, and 10 MSPS
  • Low Power Dissipation:
    59 mW, 100 mW, and 250 mW
  • Single +5 V Supply
  • Integral Nonlinearity Error: 0.5 LSB
  • Differential Nonlinearity Error: 0.3 LSB
  • 70 dB SNR and 86 dB SFDR
  • Out-of-Range Indicator
  • 28-SOIC and 28-SSOP
  • Resolution (Bits): 12bit
  • T-Put Rate: 1.5MSPS
  • # Chan: 1
  • Supply V: Single(+5)
  • Pwr Diss: 70mW
  • Interface: Par
  • Ain Range: 2 V p-p,5V p-p
  • SNR (dB): 70.2dB
  • Pkg Type: SOIC,SOP

Functional Block Diagram for AD9221

AD9221 Diagram
Functional Block Diagram for AD9221

OF NOTE ...

For information on sample availability or additional technical support, please email the High-Speed Converter Group and supply your name, company, mailing address, telephone/fax numbers, email address, and a brief description of your application.

Part# Bits Throughput Rate # of Inputs Operating Pwr Diss
AD7472 12 1.5MSPS 1 12mW
AD7276 12 3MSPS 1 19.8mW
AD9221 12 1.5MSPS 1 70mW
AD7352 12 3MSPS 2 45mW
AD7356 12 5MSPS 2 59mW
AD7277 10 3MSPS 1 19.8mW
AD7470 10 1.75MSPS 1 12mW
AD7934 12 1.5MSPS 4 16mW
AD7822 8 2MSPS 1 60mW
AD7278 8 3MSPS 1 19.8mW
AD7938 12 1.5MSPS 8 16mW

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN
This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.