PEAK WIDEBAND PERFORMANCE
EVEN AT LOWER POWER

48 reasons why more engineers choose ADI Data Converters.The industry’s broadest portfolio of 10-bit to 16-bit ADCs. High-speed pin-compatible A/D converter families for power sensitive applications.

Visit the complete A/D Converter portfolio.

Special Offer


Unwrap the secrets of data conversion

Special Offer

Get your free wall chart which is filled with critical information on designing with data converters. Supplies are limited so get yours today.



A/D Converter Design Resources


Fundamentals of Design Webcasts on-demand
Other Related Links:

Explore products, data sheets, samples & evaluation boards

               
Single ADCs (22 versions)
7x7 LFCSP
5x5 LFCSP
16-bit
AD9266
AD9265
14-bit
AD9649
AD9255
12-bit
AD9629
10-bit
AD9609
MSPS
20
40
65
80
105
125
               
Dual ADCs (26 versions)
9x9 LFCSP
16-bit
AD9650
AD9650
16-bit
AD9269
AD9268
14-bit
AD9251
AD9258
12-bit
AD9231
10-bit
AD9204
MSPS
20
40
65
80
105
125


More engineers choose ADI converters over the next 8 suppliers combined.
Learn the reasons why.







Send Feedback X
content here.
content here.

Send Feedback

Close