content here.
content here.

AD7952:  14-Bit, 1 MSPS, Differential, Programmable Input PulSAR® ADC

The AD7952 is a 14-bit, charge redistribution, successive approximation register (SAR) architecture analog-to-digital converter (ADC) fabricated on Analog Devices, Inc.’s iCMOS high voltage process. The device is configured through hardware or via a dedicated write-only serial configuration port for input range and operating mode. The AD7952 contains a high speed 14-bit sampling ADC, an ...More

AD7952:  14-Bit, 1 MSPS, Differential, Programmable Input PulSAR® ADC

Product Description

The AD7952 is a 14-bit, charge redistribution, successive approximation register (SAR) architecture analog-to-digital converter (ADC) fabricated on Analog Devices, Inc.’s iCMOS high voltage process. The device is configured through hardware or via a dedicated write-only serial configuration port for input range and operating mode. The AD7952 contains a high speed 14-bit sampling ADC, an internal conversion clock, an internal reference (and buffer), error correction circuits, and both serial and parallel system interface ports. A falling edge on CNVST samples the fully differential analog inputs on IN+ and IN−. The AD7952 features four different analog input ranges and three different sampling modes: warp mode for the fastest throughput, normal mode for the fastest asynchronous throughput, and impulse mode where power is scaled with throughput. Operation is specified from −40°C to +85°C.

Applications

  • Process controls Medical instruments
  • High speed data acquisition
  • Digital signal processing
  • Instrumentation
  • Spectrum analysis
  • ATE
  • Data Sheet, Rev. 0, 2/07

    Eb

    EVALUATION BOARDS & DEVELOPMENT KITS

    • Multiple pins/software-programmable input ranges
      +5 V (10 V p-p), +10 V (20 V p-p),
      ±5 V (20 V p-p), ±10 V (40 V p-p)
    • Pins or serial SPI®-compatible input ranges/mode selection
    • Throughput
      1 MSPS (warp mode)
      800 kSPS (normal mode)
      670 kSPS (impulse mode)
    • 14-bit resolution with no missing codes
    • INL: ±0.3 LSB typical, ±1 LSB maximum (±61 ppm of FSR)
    • SNR: 85 dB @ 2 kHz
    • iCMOS® process technology
    • 5 V internal reference: typical drift 3 ppm/°C; TEMP output
    • No pipeline delay (SAR architecture)
    • Parallel (14- or 8-bit bus) and serial 5 V/3.3 V interface
    • SPI-/QSPI™-/MICROWIRE™-/DSP-compatible
    • Power dissipation
      235 mW @ 1 MSPS
      10 mW @ 1 kSPS
    • Resolution (Bits): 14bit
    • T-Put Rate: 1MSPS
    • # Chan: 1
    • Supply V: Multi(±15, +5)
    • Pwr Diss: 260mW
    • Interface: Par,Ser,SPI
    • Ain Range: 10V p-p,20 V p-p,40 V p-p,Bip 10V,Bip 5.0V,Uni 10V,Uni 5.0V
    • SNR (dB): 85.5dB
    • Pkg Type: CSP,QFP

    Functional Block Diagram for AD7952

    Part# Bits Throughput Rate # of Inputs Operating Pwr Diss
    AD7484 14 3MSPS 1 90mW
    AD7485 14 1MSPS 1 80mW
    AD9241 14 1.25MSPS 1 85mW
    AD9243 14 3MSPS 1 145mW
    AD7951 14 1MSPS 1 260mW
    AD7952 14 1MSPS 1 260mW
    AD9251-65 14 65MSPS 2 176.7mW
    AD9248-20 14 20MSPS 2 217mW
    AD9251-20 14 20MSPS 2 86.5mW
    AD7264-5 14 1MSPS 2 120mW
    AD7357 14 4.25MSPS 2 36mW

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    View PCN
    This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.